AD2701

Obsolete

-10 V Precision Reference Series

Viewing:

Part Details

  • 10mA Output Current Capability
  • Very High Accuracy: 10,000 Volts ±2.5mV
    (L and U)
  • Low Noise
  • Low Temperature Coefficient: 3ppm/°C
  • Performance Guaranteed -55°C to +125°C
  • Short Circuit Protected
  • Available as /883B

Suggested Replacement Parts

AD588 PRODUCTION

Multiple Output, High Precision, Dual Tracking Reference

AD2701
-10 V Precision Reference Series
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad2701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed