AD1981A

Obsolete

AC'97 SoundMAX® Codec

Part Details

  • Built-In Equalizer Function
  • Full Duplex Variable Sample Rates from 7040 Hz to 48 kHz with 1 Hz Resolution
  • Jack Sense Pins Provide Automatic Output Switching
  • Mobile Low Power Mixer Mode
  • Software Programmed VREFOUT Output for Microphones and External Power Amp
  • Extended 6-bit Master Volume Control
  • Extended 6-bit Headphone Volume Control
  • Digital Audio Mixer Mode
  • Split Power Supplies (3.3 V digital/5 V analog)
AD1981A
AC'97 SoundMAX® Codec
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD1981A yet. Have something to say?

Start a Discussion on EngineerZone®