AD1362

Obsolete

16-Channel, 12-Bit Data Acquisition System

Viewing:

Part Details

  • Pin and Function Replacement for AD362:
    Lower Power Dissipation
    Low Noise
    Internal Hold Capacitor
  • 16 Single-Ended or 8 Differential Channels with Switchable Mode Control
  • True 12-Bit Precision:
    Nonlinearity =0.005%
  • High Speed:
    10µs Acquisition Time
    to 0.01%
  • Complete and Calibrated:
    No Additional Parts Required
  • Versatile: Simple Interface to Popular
    Analog-to-Digital Converters
  • High Differential Input Impedance
    (1010O) and Common Mode Rejection
    (80dB)
  • Fully Protected Multiplexer Inputs
AD1362
16-Channel, 12-Bit Data Acquisition System
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad1362 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed