TMCM-3110
RECOMMENDED FOR NEW DESIGNS3-axis stepper motor controller/driver module 9 to 52V, 2.8A, 256 µSteps with USB, CAN and RS485 Interface, StallGuard and CoolStep
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Motion profile calculation in real-time
- On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
- High performance microcontroller for overall system control and serial communication protocol handling
- Up to 256 microsteps per full step
- High-efficient operation, low power dissipation
- Dynamic current control
- Integrated protection
- stallGuard2 feature for stall detection
- coolStep feature for reduced power consumption and heat dissipation
- TMCL remote (direct mode) and standalone operation
- Memory for up to 1024 TMCL commands
- Fully supported by TMCL-IDE (PC based integrated development environment)
- Integrated protection: overtemperature/undervoltage
- Up to 8 multi-purpose inputs (+24V compatible, incl. 2 dedicated analog inputs)
- Up to 8 multi-purpose outputs (Open-drain, incl. 2 outputs for currents up to 1A)
- Inputs for 3 incremental encoders (differential and TTL / open-drain)
- S/D in for all three axes (as alternative to on-board motion controller)
- RS485 communication interface (9pin D-SUB male)
- CAN 2.0B communication interface (9pin D-SUB male)
- USB 2.0 full-speed (12Mbit/s) communication interface (mini-USB connector)
- Supply voltage: +10V to +48V DC
- Motor current: up to 2.8A RMS (programmable) per axis
- Board size: 130mm x 100mm, height 30mm max
- 4 mounting holes for M3 screws
The TMCM-3110 is a triple axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by ADI Trinamic StallGuard2™, CoolStep™ and SpreadCycle™ technology and has a trapezoidal ramp generator. The TMCM-3110 is capable of driving up to 4A of current from each output (with proper heatsinking). It is designed for an operating voltage of 9 to 52V. The device provides a RS485, CAN, USB and 3 encoder interfaces. An integrated protocol processor supplies a high level TMCL/ CANopen communication.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Technical Details
TMCM-3110-CANopen | TMCM-3110-TMCL | |
Status | Active | Active |
Axes | 3 | 3 |
Motor Supply | 9 to 52V | 9 to 52V |
Phase Current, RMS | 2.8A | 2.8A |
Microsteps | 1 to 256 | 1 to 256 |
a/b/n incremental | ✓ | ✓ |
CAN | ✓ | ✓ |
RS485 | ✓ | ✓ |
Step/Dir | ✓ | ✓ |
USB | ✓ | ✓ |
GPIO | ✓ | ✓ |
CANopen | ✓ | |
TMCL™ | ✓ | |
Trapezoidal | ✓ | ✓ |
MicroPlyer™ | ✓ | ✓ |
StallGuard2™ | ✓ | ✓ |
CoolStep™ | ✓ | ✓ |
SpreadCycle™ | ✓ | ✓ |
Width | 130mm | 130mm |
Length | 100mm | 100mm |
Height | 30mm | 30mm |
Documentation
User Guide 1
Software Manual 6
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMCM-3110-CABLE | N/A | ||
TMCM-3110-CANOPEN | N/A | ||
TMCM-3110-TMCL | N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 30, 2021 - PCN 2021-04-30 Hardware TMC262C Module PANdrive BOM Change - replacing TMC262A by TMC262C |
||
TMCM-3110-CANOPEN | PRODUCTION | |
TMCM-3110-TMCL | PRODUCTION | |
Apr 4, 2017 - PCN 2017-07-04 Firmware V320 Firmware Update |
||
TMCM-3110-CANOPEN | PRODUCTION | |
Sep 14, 2022 - 2336 ELECTRICAL DATASHEET |
||
TMCM-3110-TMCL | PRODUCTION |
Software Resources
Device Drivers 2
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on TMCM-3110 yet. Have something to say?
Start a Discussion on EngineerZone®