TMCM-1636

RECOMMENDED FOR NEW DESIGNS

Servo drive for 3-phase BLDC motors 12 to 28V, 30A, with CAN Interface

Part Models
5
1ku List Price
price unavailable

Part Details

  • Servo Drive for BLDC and DC Motor
  • +24V and +48V Supply Version
  • Up to 1000W continuous
  • Up to 60A RMS phase current max
  • CAN interface
  • Incremental encoder
  • Digital HALL sensor
  • Absolute SPI & SSI-based encoder support
  • Various GPIOs
  • Motor brake control and overvoltage protection
TMCM-1636
Servo drive for 3-phase BLDC motors 12 to 28V, 30A, with CAN Interface
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Tools & Simulations

Software Development 1

3-D Design Model 1


Evaluation Kits

eval board
TMCM-0960-MOTIONPY

Evaluation Board for TMCM-0960-MOTIONPY

Features and Benefits

  • Board supply voltage: +6V to +50V
  • Screw terminals and standard connectors
  • CAN, RS485, UART Interfaces
  • Connectors and headers for GPIOs

Product Details

The TMCM-0960-MotionPy board is an open-source single board computer running MicroPython. It comes with several communication interface options like CAN, RS485, UART, and separate GPIO headers. With a wide supply voltage range of +6...+50V and industrial Fieldbus interfaces it is the engineers’ swiss army knife for small automation applications.

Plugging directly into the application for logging data on an SD card or updating subsystems without the need for additional tools, the module offers a total of 13 functions in Python programming language for ease of use.

TMCM-0960-MOTIONPY
Evaluation Board for TMCM-0960-MOTIONPY

Latest Discussions

No discussions on TMCM-1636 yet. Have something to say?

Start a Discussion on EngineerZone®