REF43

NOT RECOMMENDED FOR NEW DESIGNS

+2.5V Low Power Precision Voltage Reference

Part Models
6
1ku List Price
Starting From $6.16

Part Details

  • +2.5 Volt Output: ±0.05% Max
  • Low Temperature Coefficient: 10 ppm/°C Max
  • Excellent Regulation 
  • Load Regulation: 20 ppm/mA Max
  • Line Regulation: 2 ppm/V Max
  • Supply Current: 450µA Max
  • Temperature Voltage Output: +1.9mV/°C
  • Operating Voltage Range: +4.5V to +40V
  • Extended Industrial Temp Range: -40°C to +85°C
  • Available in Die Form
REF43
+2.5V Low Power Precision Voltage Reference
Ask a Question

Documentation

Data Sheet 2

Frequently Asked Question 1

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions