MAXQ615
16-Bit MAXQ Microcontroller with Hardware Multiplier
Single-Cycle Performance at 20MHz Using Only 132µA/MHz Reduces System Power
Part Details
- Core Functionality
- High-Performance, Low-Power 16-Bit MAXQ20S RISC Core
- DC to 20MHz Operation Across Entire Operating Range
- 2.4V to 3.6V Operating Voltage
- Three Independent Data Pointers Accelerate Data Movement with Automatic Inc/Dec
- Dedicated Pointer for Direct Read from Code Space
- 16-Bit Instruction Word, 16-Bit Data Bus
- 16 x 16-Bit General-Purpose Working Registers
- Optimized for C Compiler
- Memory
- 48KB Flash Memory
- 1KB Page Sectors
- 20,000 Erase/Write Cycles per Sector
- 2KB Data SRAM
- Masked ROM Available
- 48KB Flash Memory
- I/O and Peripherals
- Power-Fail Warning
- Power-On Reset/Brownout Reset
- Three 16-Bit Programmable Timers/Counters with Prescaler
- Programmable Watchdog Timer
- Internal 20MHz Clock ±5%
- Dual SPI Ports with 16-Byte FIFO
- I²C Communication Port
- Up to 12 General-Purpose I/O Pins
- Low Power Consumption
- 0.2µA (typ) in Stop Mode
- 2.6mA (typ) at 20MHz
- Divided System Clock Modes Available
The MAXQ615 is a low-power, 16-bit MAXQ® microcontroller designed for low-power applications. The device combines a powerful 16-bit RISC microcontroller and integrated peripherals including multiple high-speed serial communication interfaces and flexible port I/O. High-speed communication interfaces include dual SPI and I²C. The device also provides three instances of the 16-bit timer B peripheral. A 16 x 16 hardware multiply/accumulate with 48-bit accumulator provides support for computationally intensive applications. The device provides 48KB of flash memory and 2KB of data SRAM. For the ultimate in low-power performance, the device includes an ultra-low-power stop mode (0.2µA typ). In this mode, the minimum amount of circuitry is powered. Wake-up sources include external interrupts, the power-fail interrupt, and a timer interrupt. The microcontroller runs from a single 2.4V to 3.6V power-supply operating voltage.
Applications
- Battery-Powered Portable Equipment
- Consumer Electronics
- Home Appliances
- Portable Computing
- White Goods
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Design Note 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Microcontrollers 4 | ||
MAXQ610 | PRODUCTION | 16-Bit Microcontroller with Infrared Module |
MAXQ613 | PRODUCTION | 16-Bit Microcontroller with Infrared Module |
MAXQ618 | PRODUCTION | 16-Bit Microcontroller with Infrared Module |
MAXQ622 | PRODUCTION | 16-Bit Microcontrollers with Infrared Module and Optional USB |
Product 1 | ||
MAXQ612 | 16-Bit Microcontrollers with Infrared Module and Optional USB |
Evaluation Kits
Latest Discussions
No discussions on MAXQ615 yet. Have something to say?
Start a Discussion on EngineerZone®