MAXQ1062

LAST TIME BUY

DeepCover Cryptographic Controller for Embedded Devices

A Turnkey Solution for Secure Storage, Digital Signature, Encryption, Secure Boot, and TLS/SSL Communication Protocol

Part Details

  • Advanced Cryptographic Tool Box Seamlessly Supports Highly Secure Key Storage
    • Certificates Chain Management
    • Secure 32KB or 8KB File System Based on Nonvolatile EEPROM (500K Cycles) for Extensive Key and Certificate Storage for MAXQ1061 and MAXQ1062, Respectively
    • Symmetric-key: AES-128/-256 (ECB, CBC, CCM)
    • Asymmetric-key: ECC NIST P-256, -521, -384 and Brainpool BP-256, -384, -512
    • Secure Hash: SHA-256, -384, -512
    • MAC Digest: CBC-MAC, HMAC-SHA256, HMAC-SHA384, HMAC-SHA512, ECIES
    • Signature Schemes: ECDSA (FIPS 186-4)
    • Key Exchange: EC Diffie-Hellman (TLS)
    • 128-Bit AES Stream Encryption Engine Over SPI (up to 20Mb/s) Supporting AES-GCM and AES-ECB Modes
    • On-Chip Key Generation: ECC, AES
    • Random Number Generation: True RNG
  • No Firmware Development Required Significantly Reduces Time to Market
  • High-Level Functions Simplify SSL/TLS/DTLS Implementations
    • TLS/DTLS Key Negotiation (PSK, ECDH, ECDHE)
    • ECDSA Based TLS/DTLS Authentication, Digital Signature Generation and Verification
    • SSL/TLS/DTLS Packet Encryption (AES)
    • MAC Algorithm (HMAC-SHA256)
  • Extensive Host/System Services Increase Flexibility and Reduce System Cost
    • Watchdog Timer
    • Power-On Reset/Brownout Reset
    • Secure Boot Function
    • Tamper Detection
    • Life Cycle Management and Key Loading Protocol
    • Flexible File System With User-Programmable Access Conditions for Each Object Software Reset
    • Software Reset, Shutdown, and Wake-Up Functions
  • Multiple Communication Interface Options for Simpler Connection to a Host Processor
    • I²C Slave Controller
    • SPI Slave Controller with a Dedicated DMA Channel and 128-Bit AES Stream Encryption Engine Supporting AES-GCM and AES-ECB Modes
MAXQ1062
DeepCover Cryptographic Controller for Embedded Devices
Ask a Question

Documentation

Learn More

Evaluation Kits

MAXQ1061-KIT

OBSOLETE: Evaluation Kit for the MAXQ1061/MAXQ1062

Features and Benefits

  • Compatible with Raspberry Pi 3 Model B/B+ and Raspberry Pi 2 Model B
  • Compatible with 3.3V Arduino Uno Motherboards
  • Host Connector for the TotalPhase Aardvark™ I2C/ SPI Host Adapter Probe
  • Selectable Communication Protocol (SPI/I2C)
  • Selectable Mode (AES-SPI/REMOTE/TLS)
  • Tamper Jumper with Tamper LED
  • Socket for MAXQ1061 or MAXQ1062 IC
  • On-Board Regulator

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the MAXQ1061EVKIT.

The MAXQ1061/MAXQ1062 evaluation kits (EV kits) provide a platform for evaluating the capabilities of the MAXQ1061/MAXQ1062 cryptographic controllers. They provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

 

Applications

  • Certificate Distribution and Management
  • Cybersecurity for Critical Infrastructures
  • Electronic Signature Generation
  • Secure Access Control
  • Smart Metering

MAXQ1062-KIT

Evaluation Kit for the MAXQ1061/MAXQ1062

Features and Benefits

  • Compatible with Raspberry Pi 3 Model B/B+ and Raspberry Pi 2 Model B
  • Compatible with 3.3V Arduino Uno Motherboards
  • Host Connector for the TotalPhase Aardvark™ I2C/ SPI Host Adapter Probe
  • Selectable Communication Protocol (SPI/I2C)
  • Selectable Mode (AES-SPI/REMOTE/TLS)
  • Tamper Jumper with Tamper LED
  • Socket for MAXQ1061 or MAXQ1062 IC
  • On-Board Regulator

Product Details

The MAXQ1061/MAXQ1062 evaluation kits (EV kits) provide a platform for evaluating the capabilities of the MAXQ1061/MAXQ1062 cryptographic controllers. They provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Applications

  • Certificate Distribution and Management
  • Cybersecurity for Critical Infrastructures
  • Electronic Signature Generation
  • Secure Access Control
  • Smart Metering

MAXQ1061-KIT
OBSOLETE: Evaluation Kit for the MAXQ1061/MAXQ1062
MAXQ1062-KIT
Evaluation Kit for the MAXQ1061/MAXQ1062

Latest Discussions

No discussions on MAXQ1062 yet. Have something to say?

Start a Discussion on EngineerZone®