MAX98371

Digital Input Class D Speaker Amplifier with Dynamic Headroom Tracking

Efficient High-Power Digital Class D for Battery-Operated Devices Requires No Programming

Viewing:

Part Details

  • Wide Supply Range (5.5V to 18V)
  • Dynamic Headroom Tracking Maintains a Consistent Listening Experience
  • Integrated Thermal Foldback Allows Robust Operation in a WLP Package
  • Remote Output Sensing Allows Up to 20dB THD+N Improvement When Ferrites Are Used
  • Class D Edge Rate Control Enables Filterless Operation
  • 110dB A-Weighted Dynamic Range
  • Output Power at 1% THD+N:
    • 15.7W into 8Ω, VPVDD = 17V
    • 13.2W into 4Ω, VPVDD = 12V
  • Output Power at 10% THD+N
    • 19W into 8Ω, VPVDD = 17V
    • 15.8W into 4Ω, VPVDD = 12V
  • Speaker Amplifier Efficiency
    • 91% at 10W into 8Ω, VPVDD = 12V
    • 81% at 15W into 4Ω, VPVDD = 12V
  • Extensive Click-and-Pop Suppression
  • Space Saving, 30-Bump WLP Package (2.1mm x 2.6mm x 0.6mm, 0.4mm Pitch)
MAX98371
Digital Input Class D Speaker Amplifier with Dynamic Headroom Tracking
MAX98371: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 1
MAX98372 PRODUCTION Digital Input Class D Amplifier with DHT and Brownout Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAXAUDINT001

Evaluation Kit for the MAXQ2000/MAX98357A/MAX98357B/MAX98358 and MAX98371

Features and Benefits

  • USB Powered (+5V)
  • USB-to-I2C (USB CONTROL)
  • USB-to-I2S (USB AUDIO)
  • On-Board Master Clock Sources
  • On-Board LDOs (+1.2V, +1.8V, +3.3V)
  • Compatible with Standard FTDI VCP Drivers
  • Fully Assembled and Tested

Product Details

When used as a component in the MAX98357/MAX98358 dev kit or evsys NO driver is required.

The Maxim Audio Interface 1 (AUDINT1) board provides both an I2C and I2S interface to facilitate the evaluation of compatible Maxim Development (DEV) boards. Maxim DEV boards that are evaluated with the AUDINT1 interface board can require custom GUI software, which is available as a download from Maxim’s evkit-software web page.

The AUDINT1 board and a compatible DEV board are ordered together as an evaluation system (EV system). Ordering information for EV systems is located in the EV system data sheet.

Refer to the appropriate EV system data sheet for quick start and detailed operating instructions.

The AUDINT1 board is provided as part of selected Maxim evaluation systems (EV system) to evaluate Maxim parts only. The use of the AUDINT1 board as a development target is not supported. Refer to the MAXQ2000 evaluation kit data sheet for this purpose.

Applications

  • Battery-Powered and Portable Devices
  • Consumer Electronics
  • Data-Acquisition Systems and Data Loggers
  • Electrochemical and Optical Sensors
  • Gas and Chemical Sensors
  • Home Appliances
  • HVAC
  • Industrial Control
  • Medical Instrumentation
  • Security Sensors
  • Smart Transmitters
  • Thermostats/Humidity Sensors

MAXAUDINT001
Evaluation Kit for the MAXQ2000/MAX98357A/MAX98357B/MAX98358 and MAX98371

Latest Discussions

No discussions on max98371 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed