MAX98308

3.3W Mono Class DG Multilevel Audio Amplifier

Delivers the Industry's Highest Output Power, Highest Efficiency, and Smallest Speaker Amplifier Solutions from a Single Li+ Battery

Part Details

  • High Efficiency Combined with High Output Power
    • Class DG Multilevel Modulation Ensures Maximum Efficiency Over Wide Output Power Range
  • Improves Battery Life
    • Low 1.85mA Quiescent Current
  • High Output Power at 1% THD+N
    • 1.54W at VPVDD = 3.6V, 8Ω + 68µH Load
    • 2.85W at VPVDD = 5V, 8Ω + 68µH Load
  • High Output Power at 10% THD+N
    • 1.77W at VPVDD = 3.6V, 8Ω + 68µH Load
    • 3.3W at VPVDD = 5V, 8Ω + 68µH Load
  • 84% Efficiency (VPVDD = 3.6V, at 500mW Output)
  • Active Emissions Limiting and Class DG Multilevel Output Modulation Eliminates EMI Output Filtering Requirement
  • Integrated Charge Pump and High Efficiency Results in Small Solution Size
  • Excellent RF Immunity
  • Click-and-Pop Suppression
  • Thermal and Overcurrent Protection
  • Low-Current Shutdown Mode
MAX98308
3.3W Mono Class DG Multilevel Audio Amplifier
Ask a Question

Evaluation Kits

MAX98307EVKIT

Evaluation Kit for the MAX98307

Features and Benefits

  • Filterless Operation Passes Radiated Emissions with Up to 30cm of Speaker Cable
  • 2.6V to 5.25V Single-Supply Operation
  • Delivers Up to 3.3W Into an 8Ω Speaker
  • Configurable Gain Control
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98307 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98307 filterless Class DG multilevel amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98307 IC in a 16-pin TQFN-EP package. Designed to operate from a 2.6V to 5.25V DC power supply, the EV kit is capable of delivering 3.3W into an 8Ω load. The EV kit accepts a differential or a single-ended input signal.

Applications

  • Cellular Phones
  • Notebook Computers
  • Portable Audio
  • Smartphones
  • Tablet PCs
  • VoIP Phones

MAX98307EVKIT
Evaluation Kit for the MAX98307

Latest Discussions

No discussions on MAX98308 yet. Have something to say?

Start a Discussion on EngineerZone®