MAX9756
2.3W Stereo Speaker Amplifiers and DirectDrive Headphone Amplifiers with Automatic Level Control
Audio Amplifier with Automatic Level Control for Speaker Protection and Better Sound Quality
Part Details
- Automatic Level Control—Protects Speakers
- Analog Volume Control
- 120mW DirectDrive Headphone Amplifiers (16Ω)
- 150mA Adjustable LDO
- Class AB, 2.3W, Stereo BTL Speaker Amplifiers (3Ω)
- High 95dB PSRR
- Low-Power Shutdown Mode
- Industry-Leading Click-and-Pop Suppression
- Short-Circuit and Thermal Protection
- Beep Input
The MAX9756/MAX9757/MAX9758 combine dual, 2.3W, bridge tied load (BTL) stereo audio power amplifiers and a DirectDrive® headphone amplifier in a single device. These devices feature single-supply voltage operation, shutdown mode, logic-selectable gain, a headphone sense input, a 31-step analog volume control, and industry-leading click-and-pop suppression. The headphone amplifier uses Maxim's DirectDrive architecture that produces a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors.
The MAX9756/MAX9757 feature automatic level control (ALC) that automatically limits output power to the speaker in the event of an overpowered output.
The MAX9756/MAX9758s' 150mA internal linear regulator provides a complete solution for DAC- or CODEC-based designs.
The MAX9756/MAX9757/MAX9758 are offered in space-saving, thermally efficient 32-pin (5mm x 5mm x 0.8mm) and 36-pin thin QFN (6mm x 6mm x 0.8mm) packages. All devices are specified over the extended -40°C to +85°C temperature range.
Applications
- Flat-Panel TVs
- LCD Projectors
- Notebook PCs
- PC Displays
- Portable Audio
- Portable DVD Players
- Tablet PCs
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max9756 yet. Have something to say?
Start a Discussion on EngineerZone®