MAX9589

Obsolete

Single, Dual, Triple, and Quad Standard-Definition Video Filter Amplifiers with AC-Coupled Input Buffers

3.3V Standard-Definition Video Filters for Set-Top Box, TV, and DVD Applications

Viewing:

Part Details

  • Single- (MAX9586), Dual- (MAX9587), Triple- (MAX9588), and Quad- (MAX9589) Channel Devices
  • 8.5MHz, ±1dB Passband
  • 55dB Attenuation at 27MHz
  • Fixed Gain of 2V/V
  • Low Power: 4.25mA per Channel
  • 2.7V to 3.6V Single-Supply Operation
  • Small SOT23 and µMAX Packages
MAX9589
Single, Dual, Triple, and Quad Standard-Definition Video Filter Amplifiers with AC-Coupled Input Buffers
MAX9586, MAX9587, MAX9588, MAX9589: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9589 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed