MAX919
PRODUCTIONSOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
Ideal for 2-Cell Battery Monitoring in Portable Equipment
- Part Models
- 5
- 1ku List Price
- Starting From $0.90
Part Details
- Ultra-Low Supply Current
- 380nA per Comparator (MAX919/MAX920)
- 750nA per Comparator with Reference (MAX917/MAX918)
- Guaranteed to Operate Down to +1.8V
- Internal 1.245V ±1.5% Reference (MAX917/MAX918)
- Input Voltage Range Extends 200mV Beyond-the-Rails
- CMOS Push-Pull Output with ±8mA Drive Capability (MAX917/MAX919)
- Open-Drain Output Versions Available (MAX918/MAX920)
- Crowbar-Current-Free Switching
- Internal Hysteresis for Clean Switching
- No Phase Reversal for Overdriven Inputs
- Space-Saving SOT23 Package
The MAX917–MAX920 nanopower comparators in space-saving SOT23 packages feature Beyond-the-Rails™ inputs and are guaranteed to operate down to +1.8V. The MAX917/MAX918 feature an on-board 1.245V ±1.5% reference and draw an ultra-low supply current of only 750nA, while the MAX919/MAX920 (without reference) require just 380nA of supply current. These features make the MAX917–MAX920 family of comparators ideal for all 2-cell battery applications, including monitoring/management.
The unique design of the output stage limits supply-current surges while switching, virtually eliminating the supply glitches typical of many other comparators. This design also minimizes overall power consumption under dynamic conditions. The MAX917/MAX919 have a push-pull output stage that sinks and sources current. Large internal output drivers allow rail-to-rail output swing with loads up to 8mA. The MAX918/MAX920 have an open-drain output stage that makes them suitable for mixed-voltage system design.
Applications
- 2-Cell Battery Monitoring/Management
- Medical Instruments
- Mobile Communications
- Notebooks and PDAs
- Sensing at Ground or Supply Line
- Telemetry and Remote Systems
- Threshold Detectors/Discriminators
- Ultra-Low-Power Systems
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX919ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX919ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX919EUK+ | 5-SOT_23-N/A | ||
MAX919EUK+T | 5-SOT_23-N/A | ||
MAX919EUK/V+T | 5-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 22, 2018 - 1702N ASSEMBLY |
||
MAX919ESA+ | PRODUCTION | |
MAX919ESA+T | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX919EUK+ | PRODUCTION | |
MAX919EUK+T | PRODUCTION | |
May 2, 2019 - 1708A1 ASSEMBLY |
||
MAX919EUK/V+T | PRODUCTION | |
Mar 13, 2019 - 1708B ASSEMBLY |
||
MAX919EUK/V+T | PRODUCTION | |
Oct 20, 2017 - 1708A ASSEMBLY |
||
MAX919EUK/V+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Comparators 4 | ||
MAX966 | PRODUCTION | Single/Dual/Quad, Micropower, Ultra-Low-Voltage, Rail-to-Rail I/O Comparators |
MAX986 | PRODUCTION | Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators |
MAX9075 | PRODUCTION | Low-Cost, Ultra-Small, 3µA Single-Supply Comparators |
MAX9077 | PRODUCTION | Low-Cost, Ultra-Small, 3µA Single-Supply Comparators |
Latest Discussions
No discussions on max919 yet. Have something to say?
Start a Discussion on EngineerZone®