MAX667

PRODUCTION

+5V Programmable, Low-Dropout Voltage Regulator

Part Models
8
1ku List Price
Starting From $3.30

Part Details

  • 350mV Max Dropout at 200mA
  • 250mA Output Current
  • Normal Mode: 20µA Typ Quiescent Current
  • Shutdown Mode: 0.2µA Typ Quiescent Current
  • Low-Battery Detector
  • Fixed +5V (Min Component Count) or Adjustable Output
  • +3.5V to +16.5V Input
  • Dropout Detector Output
  • 10µF Output Capacitor
MAX667
+5V Programmable, Low-Dropout Voltage Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX667 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed