MAX6035

PRODUCTION

High-Supply-Voltage, Precision Voltage Reference in SOT23

Low-Power Voltage Reference in SOT23 Replaces Industry-Standard REF02 and REF43

Part Models
14
1ku List Price
Starting From $1.11

Part Details

  • Wide Supply Voltage Range: Up to 33V
  • 25ppm/°C (max) Temperature Coefficient (-40°C to +85°C)
  • ±0.2% (max) Initial Accuracy
  • 95µA (max) Quiescent Supply Current
  • 10mA Source Current, 2mA Sink Current
  • No Output Capacitor Required
  • Stable with Capacitive Loads up to 5µF
MAX6035
High-Supply-Voltage, Precision Voltage Reference in SOT23
Ask a Question

Documentation

Learn More

Latest Discussions