MAX40026

PRODUCTION

280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

Industry's Fastest LVDS Comparator with 280ps Propagation Delay and Overdrive Dispersion of 25ps

Part Models
4
1ku List Price
Starting From $2.23
Viewing:

Part Details

  • Fast Propagation Delay: 280ps, Typ
  • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
  • Supply Voltage 2.7V to 3.6V
  • 39.4mW at 2.7V Supply
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range
  • Automotive AEC-Q100 Qualified (TDFN-8 Version)
  • Internal 1.5mV Hysteresis: MAX40026
  • Internal 2.5mV Hysteresis: MAX40025A
MAX40026
280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
MAX40025C, MAX40026: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX40026EVKIT

Evaluation Kit for the MAX40026

Features and Benefits

  • Fast Propagation Delay: 280ps typ
  • Low Overdrive Dispersion: 25ps (VOV = 10mV to 100mV)
  • Supply Voltage 2.7V to 3.6V
  • 39.4mW at 2.7V Supply
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range

Product Details

The MAX40026 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40026 ultra-low 280ps propagation delay, ultra-low dispersion comparator with 2mV hysteresis. The board provides layout options that allow the input termination to be easily modified for alternative input terminations. The comparator outputs are designed to drive low voltage differential signal outputs (LVDS). The LVDS outputs help minimize power dissipation and interfaces directly with high speed interconnect devices, FPGA’s and CPU. The MAX40026 comparator is ideal for time of flight distance measurement applications.

This EV kit demonstrates the MAX40026ATA/VY+ in an 8-pin TDFN package.

Applications

  • Communications
  • Distance Sensing in LIDAR, RADAR, and SONAR
  • High-Speed Differential Line Receivers
  • High-Speed Level-Shifting
  • High-Speed Triggering in Oscilloscopes
  • Oscillators
  • Test and Measurement
  • Threshold Detectors
  • Time-of-Flight Sensors

eval board
MAX40025EVKIT

Evaluation Kit for the MAX40025A/MAX40025C

Features and Benefits

  • Fast Propagation Delay: 280ps (Typ)
  • Low Over-Drive Dispersion: 25ps (VOD = 20mV to 100mV)
  • Supply Voltage 2.7V to 3.6V
  • 39.4mW at 2.7V Supply
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range

Product Details

The MAX40025 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40025 ultra-low 280ps propagation delay, ultra-low dispersion comparator. The board provides layout options that allow the input termination to be easily modified for alternative input terminations. The comparator outputs are designed to drive low voltage differential signal outputs (LVDS). The LVDS outputs help minimize power dissipation and interfaces directly with high speed interconnect devices, FPGAs and CPUs. The MAX40025 comparator is ideal for time of flight distance measurement applications.

This evaluation kit demonstrates the MAX40025CAWT+ in 6-pin wafer-level package (WLP). For other available pincompatible option (MAX40025AAWT+), contact factory.

Applications

  • Automotive Applications
  • Communications
  • Distance Sensing in LIDAR, RADAR, and SONAR
  • High-Speed Differential Line Receivers
  • High-Speed Level-Shifting
  • High-Speed Triggering in Oscilloscopes
  • Oscillators
  • Test and Measurement
  • Threshold Detectors
  • Time-of-Flight Sensors

MAX40026EVKIT
Evaluation Kit for the MAX40026
MAX40026EVKIT: Board Photo
MAX40025EVKIT
Evaluation Kit for the MAX40025A/MAX40025C
MAX40025EVKIT: Board Photo

Reference Designs

MAXREFDESLiDAR1
Quad-Channel LiDAR Receiver Front-End Reference Design, MAX40662, MAX40026
maxrefdes-lidar figure 1
maxrefdes-lidar1 board

Latest Discussions

No discussions on max40026 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed