MAX3945

NOT RECOMMENDED FOR NEW DESIGNS

1.0625Gbps to 11.3Gbps, SFP+ Dual-Path Limiting Amplifier

1Gbps to 11Gbps Limiting Amp Enables < 1W SFP+ Optical Transceiver Modules

Part Models
2
1ku List Price
Starting From $4.76
Viewing:

Part Details

  • 130mW Power Dissipation Enables < 1W SFP+ Modules
  • Enables Single-Module Design Compliance with 1000BASE-SX/LX and 10GBASE-SR/LR Specifications
  • -25.3dBm Optical Sensitivity at 1.25Gbps Using a 10.32Gbps ROSA
  • Selectable 1GHz/2.1GHz/2.5GHz/3GHz Input Filters at RATE_SEL = 0 Setting
  • Supports SFF-8431 SFP+ MSA and SFF-8472 Digital Diagnostic
  • Total Power Dissipation of 130mW at 3.3V Power Supply with RSSI Monitor-Based LOS
  • Total Power Dissipation of 154mW at 3.3V Power Supply with Rx Input-Based LOS
  • 4mVP-P Input Sensitivity at 11.3Gbps
  • 4psP-P DJ at 11.3Gbps with RATE_SEL = 1
  • 4psP-P DJ at 8.5Gbps with RATE_SEL = 1
  • 5psP-P DJ at 4.25Gbps with RATE_SEL = 0, BW1 = 1, BW0 = 1
  • 9.0psP-P DJ at 1.25Gbps with RATE_SEL = 0, BW1 = 0, BW0 = 0
  • 26ps Rise and Fall Time with RATE_SEL = 1
  • 52ps Rise and Fall Time with RATE_SEL = 0
  • CML Output with Level Adjustment and Squelch Mode
  • Programmable CML Output Deemphasis
  • CML Output Polarity Select
  • LOS Polarity Select
  • Programmable Masking Time for the LOS Output
  • LOS Assert/Deassert Level Adjustment
  • Choice of Rx Input-Based LOS or RSSI Monitor-Based LOS
  • 3-Wire Digital Interface Compatible with Maxim’s SFP+ Family of Products
MAX3945
1.0625Gbps to 11.3Gbps, SFP+ Dual-Path Limiting Amplifier
MAX3945: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX3945EVKIT

Evaluation Kit for the MAX3945

Features and Benefits

  • Fully Assembled and Tested
  • Software Control Through USB Port
  • SMA Connectors for High-Speed Inputs and Output

Product Details

The MAX3945 evaluation kit (EV kit) is an assembled electrical demonstration board that provides easy computer-controlled evaluation of the MAX3945 multirate limiting amplifier. The included software communicates with the EV kit through the USB port, and provides access to all the internal registers to optimize the functionality of the MAX3945. The EV kit is powered by a +3.3V supply and USB port. SMA connectors are used for the high-speed inputs and outputs. An LED indicates the status of USB power.

Applications

  • 10G PON ONU
  • 10GBASE-SR/LR SFP+ Optical Transceiver
  • 1x/2x/4x/8x SFF/SFP/SFP+ MSA Fibre-Channel Optical Transceiver

MAX3945EVKIT
Evaluation Kit for the MAX3945

Latest Discussions

No discussions on max3945 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed