MAX20067

PRODUCTION

Automotive 3-Channel Display Bias IC with VCOM Buffer, Level Shifter, and I2C Interface

Industry's First Integrated Power Solution for TFT-LCD with Synchronous Boost, Gate-Shading and I2C

Part Details

  • Versatile TFT Display Power Section
    • IIntegrated Synchronous Boost Converter with Output Voltages Up to 18V and High-power (MAX20067) or Lower-power (MAX20067B) Options
    • Integrated Charge-Pump Drivers for the VGON (+36V, max) and VGOFF (-24V, min) Outputs
  • Low EMI Operation
    • Programmable Switching Frequencies of 440kHz or 2.2MHz
    • Programmable Spread Spectrum
  • Full Sequencing Flexibility Through I2C, Along with Preset Sequences Using SEQ Pin
  • Extended Diagnostics Using I2C Interface
    • Undervoltage/Overvoltage on HVINP, VGON, and VGOFF
    • Overcurrent on AVDD
    • Temperature Warning
  • Built-In Gate-Shading Circuit Controlled by CTL Input
  • 8-Bit DAC-Controlled VCOM Buffer
  • Robust
    • -40°C to +105°C Operating Temperature Range
    • Internal Temperature Shutdown
    • AEC-Q100 Qualified
  • Compact 32-Pin (5mm × 5mm) TQFN Package
MAX20067
Automotive 3-Channel Display Bias IC with VCOM Buffer, Level Shifter, and I2C Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LCD/CCD/OLED Bias 1
MAX20067B PRODUCTION Automotive 3-Channel Display Bias IC with VCOM Buffer, Level Shifter, and I2C Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX20067EVKIT

Evaluation Kit for the MAX20067/MAX20067B

Features and Benefits

  • 2.7V to 5.5V Input Range
  • Default Output Voltage
    • 12V Output at 200mA, (Boost Converter)
    • 16V Output at 10mA (Positive-Gate Voltage Regulator)
    • -6V Output at 3mA (Negative-Gate Voltage Regulator)
    • 6V Output at 130mA (VCOM Buffer)
  • Selectable Switching Frequency (2.2MHz or 400kHz) with Spread-Spectrum Option
  • Double-Stage Positive- and Negative-Regulated Charge Pumps
  • Gate Shading Enabled
  • Full Sequencing Flexibility
  • I2C Programmability
  • Dedicated GUI
  • C Driver Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20067 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for automotive thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit includes a synchronous boost converter, double-stage positive charge pump, double-stage negative charge pump, VCOM buffer, and gate-shading push-pull switch. The EV kit can operate from 2.7V to 5.5V input voltages and is optimized for automotive TFT-LCD applications. The EV kit can be configured to operate in stand-alone mode or in I2C mode. The boost converter is configured for a 12V output that provides at least 200mA. The positive-gate voltage regulator provides 16V output and the negative-gate voltage regulator provides -6V. The VCOM buffer provides an I2C-adjustable output voltage initially biased at 6V.

The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+ adapter board or a third-party I2C master, such as a general-purpose microcontroller. The EV kit also includes Windows®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV system includes both the EV kit and the MINIQUSB+ adapter board.

Applications

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

MAX20067EVSYS

Evaluation Kit for the MAX20067/MAX20067B

Features and Benefits

  • 2.7V to 5.5V Input Range
  • Default Output Voltage
    • 12V Output at 200mA, (Boost Converter)
    • 16V Output at 10mA (Positive-Gate Voltage Regulator)
    • -6V Output at 3mA (Negative-Gate Voltage Regulator)
    • 6V Output at 130mA (VCOM Buffer)
  • Selectable Switching Frequency (2.2MHz or 400kHz) with Spread-Spectrum Option
  • Double-Stage Positive- and Negative-Regulated Charge Pumps
  • Gate Shading Enabled
  • Full Sequencing Flexibility
  • I2C Programmability
  • Dedicated GUI
  • C Driver Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20067 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for automotive thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit includes a synchronous boost converter, double-stage positive charge pump, double-stage negative charge pump, VCOM buffer, and gate-shading push-pull switch. The EV kit can operate from 2.7V to 5.5V input voltages and is optimized for automotive TFT-LCD applications. The EV kit can be configured to operate in stand-alone mode or in I2C mode. The boost converter is configured for a 12V output that provides at least 200mA. The positive-gate voltage regulator provides 16V output and the negative-gate voltage regulator provides -6V. The VCOM buffer provides an I2C-adjustable output voltage initially biased at 6V.

The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+ adapter board or a third-party I2C master, such as a general-purpose microcontroller. The EV kit also includes Windows®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV system includes both the EV kit and the MINIQUSB+ adapter board.

Applications

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

MAX20067EVKIT
Evaluation Kit for the MAX20067/MAX20067B
MAX20067EVSYS
Evaluation Kit for the MAX20067/MAX20067B

Latest Discussions

No discussions on MAX20067 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed