MAX1790

NOT RECOMMENDED FOR NEW DESIGNS

Low-Noise Step-Up DC-DC Converters

Compact, High-Efficiency Boost Converter

Viewing:

Part Details

  • 90% Efficiency
  • Adjustable Output from VIN to 12V
  • 1.6A, 0.21Ω, 14V Power MOSFET (MAX1790)
  • 2.4A, 0.15Ω, 14V Power MOSFET (MAX8715)
  • +2.6V to +5.5V Input Range
  • Pin-Selectable 640kHz or 1.2MHz Switching Frequency
  • 0.1µA Shutdown Current
  • Programmable Soft-Start
  • Small 8-Pin µMAX Package
MAX1790
Low-Noise Step-Up DC-DC Converters
MAX1790, MAX8715: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1790 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed