MAX1602

PRODUCTION

Single-Channel CardBus and PCMCIA VCC/VPP Power-Switching Network

Handles 1A for 1 Slot without External Components

Viewing:

Overview

  • Supports a Single PC Card/CardBus Socket
  • 1A, 0.25Ω Max 3.3V VCC Switch
  • 1A, 0.25Ω Max 5V VCC Switch
  • Soft Switching for Low Inrush Surge Current
  • Overcurrent Protection
  • Overcurrent/Thermal-Fault Flag Output
  • Thermal Shutdown at Tj = +150°C
  • Independent Internal Charge Pumps
  • Break-Before-Make Switching Action
  • 11µA Max Standby Supply Current
  • 5V and 12V Not Required for Low-RDS(ON) 3.3V Switching
  • Complies with PCMCIA 3V/5V Switching Specifications
  • Super-Small 16-Pin QSOP Package
  • Code Compatible with:
    • Cirrus CL-PD67XX Family
    • Databook DB86184
    • Intel 82365SL (industry-standard coding)

The MAX1602 DC power-switching IC contains a network of low-resistance MOSFET switches that deliver selectable VCC and VPP voltages to a single CardBus or PC Card host socket. Key features include low-resistance switches, small packaging, soft-switching action, and compliance with PCMCIA specifications for 3V/5V switching. 3.3V-only power switching for fast, 32-bit CardBus applications is supported in two ways: low-resistance 3.3V switches allow high 3.3V load currents (up to 1A); and completely independent internal charge pumps let the 3.3V switch operate normally, even if the +5V and +12V supplies are disconnected or turned off to conserve power. The internal charge pumps are regulating types that draw reduced input current when the VCC switches are static. Power consumption is automatically reduced to 11µA max when the outputs are high-Z or GND.

Other key features include guaranteed specifications for output current limit level, and guaranteed specifications for output rise/fall times (in compliance with PCMCIA specifications). Reliability is enhanced by thermal-overload protection, accurate current limiting, an overcurrent-fault flag output, and undervoltage lock-outs. The CMOS/TTL-logic interface is flexible, and can tolerate logic input levels in excess of the positive supply rail.

The MAX1602 fits a complete CardBus/PCMCIA switch into a space-saving, 16-pin QSOP package.

Applications

  • Data Logging
  • Docking Stations
  • Handy Terminals
  • PCMCIA Read/Write Drives

MAX1602
Single-Channel CardBus and PCMCIA VCC/VPP Power-Switching Network
MAX1602: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
MAX1601 PRE-RELEASE Dual-Channel Cardbus and PCMCIA Power Switches with SMBus Serial Interface
MAX1600 PRE-RELEASE Dual-Channel CardBus and PCMCIA VCC VPP Power Switching Networks
Switching Regulators & Controllers 2
MAX613 PRE-RELEASE Dual-Slot, PCMCIA Analog Power Controller
MAX780 PRE-RELEASE Dual-Slot, PCMCIA Analog Power Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1602 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed