MAX1057

10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports

Viewing:

Part Details

  • 10-Bit, 225ksps ADC
    • Analog Multiplexer with True-Differential Track/Hold (T/H)
    • 16 Single-Ended Channels or 8 Differential Channels (Unipolar or Bipolar) (MAX1057/MAX1058)
    • 12 Single-Ended Channels or 6 Differential Channels (Unipolar or Bipolar) (MAX1022)
    • 8 Single-Ended Channels or 4 Differential Channels (Unipolar or Bipolar) (MAX1020)
    • Excellent Accuracy: ±0.5 LSB INL, ±0.5 LSB DNL
  • 10-Bit, Octal, 2µs Settling DAC
    • Ultra-Low Glitch Energy (4nV × s)
    • Power-Up Options from Zero Scale or Full Scale
    • Excellent Accuracy: ±1 LSB INL
  • Internal Reference or External Single-Ended/Differential Reference
    • Internal Reference Voltage 2.5V or 4.096V
  • Internal ±1°C Accurate Temperature Sensor
  • On-Chip FIFO Capable of Storing 16 ADC Conversion Results and One Temperature Result
  • On-Chip Channel-Scan Mode and Internal Data-Averaging Features
  • Analog Single-Supply Operation
    • +2.7V to +3.6V or +4.75V to +5.25V
    • Digital Supply: 2.7V to VAVDD
    • 25MHz, SPI/QSPI/MICROWIRE Serial Interface
    • AutoShutdown Between Conversions
    • Low-Power ADC
    • 2.5mA at 225ksps
    • 22µA at 1ksps
    • 0.2µA at Shutdown
  • Low-Power DAC: 1.5mA
  • Evaluation Kit Available (Order MAX1258EVKIT)
MAX1057
10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX1020, MAX1022, MAX1057, MAX1058: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 5
MAX1058 PRODUCTION 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX11621 PRODUCTION 10-Bit, 300ksps ADCs with FIFO and Internal Reference
MAX148 PRODUCTION +2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs
MAX1031 PRODUCTION 10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference
MAX1030 PRODUCTION 10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference
Product 2
MAX1040 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX1043 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1258EVKIT

Evaluation Kit/Evaluation System for the MAX1057, MAX1058, MAX1257, and MAX1258

Features and Benefits

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Port
  • EV Kit Software Supports Windows 2000/XP with USB Port

Product Details

The MAX1258 evaluation system (EV system) consists of a MAX1258 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232. The MAX1258 offers multichannel, 12-bit, analog-to-digital converters (ADCs); a temperature sensor; octal 12-bit, digital-to-analog converters (DACs); and configurable general-purpose I/O ports (GPIOs). The evaluation software runs under Windows® 98/2000/XP, providing a handy user interface to exercise the features of the MAX1258.

Order the complete EV system (MAX1258EVC16) for a comprehensive evaluation of the MAX1258 using a PC. Order the EV kit (MAX1258EVKIT) if the 68HC16MODULE module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX1057/MAX1058/MAX1257. See the Detailed Description of Hardware section of the full data sheet for more details. Contact the factory for free samples of these products.

Applications

  • Base-Station Control Loops
  • Controls for Optical Components
  • Data Acquisition Systems
  • System Supervision and Control

MAX1258EVKIT
Evaluation Kit/Evaluation System for the MAX1057, MAX1058, MAX1257, and MAX1258

Latest Discussions

No discussions on MAX1057 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed