LTC3206

PRODUCTION

I²C Multidisplay LED Controller

Part Models
2
1ku List Price
Starting From $2.96

Part Details

  • Step-Up/Direct-Connect Fractional Charge Pump Provides Up to 92% Efficiency
  • Up to 400mA Continuous Output Current
  • Independent Current and Dimming Control for 1-6 LED MAIN, 1-4 LED SUB and RGB LED Displays
  • LED Currents Programmable Using 2-Wire I2C Serial Interface
  • 1% LED Current Matching
  • Low Noise Constant Frequency Operation*
  • Minimal Component Count
  • Automatic Soft-Start Limits Inrush Current
  • 16 Exponentially Spaced Dimming States Provides
    128:1 Brightness Range for MAIN and SUB Displays
  • Up to 4096 Color Combinations for RGB Display
  • Low Operating Current: IVIN = 180µA
  • Tiny, Low Profile 24-Lead (4mm × 4mm × 0.75mm) QFN Package
LTC3206
I²C Multidisplay LED Controller
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Serial Bus Buffers, Extenders, and Accelerators 2
LTC4311 PRODUCTION Low Voltage I2C/SMBus Accelerator
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC749A

LTC3206EUF | I2C Multidisplay LED Controller, VIN = 2.7V - 4.5V (Requires DC590 Controller)

Product Details

DC749A: Demo Board for the LTC3206 I2C Multidisplay LED Controller.


 


DC749A
LTC3206EUF | I2C Multidisplay LED Controller, VIN = 2.7V - 4.5V (Requires DC590 Controller)

Latest Discussions

Recently Viewed