LT8640S-2

RECOMMENDED FOR NEW DESIGNS

42V, 6A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Part Models
11
1ku List Price
Starting From $5.48

Part Details

  • Silent Switcher® Architecture
    • Ultralow EMI Emissions
    • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
    • Up to 96% Efficiency at 1MHz, 12VIN to 5VOUT
    • Up to 95% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 42V
  • 6A Maximum Continuous, 7A Peak Output
  • External Compensation: Fast Transient Response and Current Sharing (LT8643S-2)
  • Fast Minimum Switch On-Time: 30ns
  • Ultralow Quiescent Current Burst Mode® Operation
    • 2.5μA IQ Regulating 12VIN to 3.3VOUT (LT8640S-2)
    • Output Ripple < 10mVP-P
  • Low Dropout Under All Conditions: 100mV at 1A
  • Forced Continuous Mode
  • Adjustable and Synchronizable: 200kHz to 3MHz
  • Output Soft-Start and Tracking
  • Small 24-Lead 4mm × 4mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT8640S-2
42V, 6A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8640
  • LT8640-1
  • LT8640A
  • LT8640S-2

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LT8640
  • LT8640S
  • LT8640SA
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT8640S-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed