LT5401

RECOMMENDED FOR NEW DESIGNS

Matched Resistor Network for Precision Amplifiers

Part Details

  • Optimized for Use with Fully Differential and Difference Amplifiers
  • Excellent Matching
    • ±0.003% Resistor Ratio Matching (Max)
    • 96.5dB CMRR (Min)
    • ±25ppm Gain Error (Max)
    • ±0.5ppm/°C Matching Temperature Drift (Max)
  • ±35V Operating Voltage (±36V Abs Max)
  • 8ppm/°C Absolute Resistor Value Temperature Drift
  • Long-Term Stability: <8ppm at 6500 Hours
  • ESD Protected Inputs
  • –55°C to 150°C Operating Temperature
  • 10-Lead MSOP Package
LT5401
Matched Resistor Network for Precision Amplifiers
Ask a Question

Documentation

Learn More

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT5401
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LT5401

LT5401 Evaluation Board

Features and Benefits

  • Enables quick evaluation of the LT5401 with a fully differential amplifier
  • Standalone, fully differential evaluation board with high CMRR vs. frequency (82 dB at 1 MHz)
  • High gain precision over full operating temperature range (0.01%)

Product Details

The Analog Devices, Inc., EVAL-LT5401_32FDAZ allows the user to evaluate the performance of the LT5401. The LT5401 is an ultraprecision matching resistor network used to configure the gain of a fully differential amplifier. The on-board LT5401 is paired with a 300 MHz, fully differential amplifier circuit (the ADA4932-1).

The EVAL-LT5401_32FDAZ accepts either a single-ended or a differential input signal.

Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing allow maximum circuit flexibility and optimal performance.

Full specifications on the LT5401 and the ADA4932-1 are available in the LT5401 and ADA4932-1 data sheets, respectively. Consult the data sheets in conjunction with this user guide when working with the EVAL-LT5401_32FDAZ.

Applications

  • Fully differential amplifiers

EVAL-LT5401
LT5401 Evaluation Board

Latest Discussions

No discussions on LT5401 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed