LT3077

RECOMMENDED FOR NEW DESIGNS

5.5V, 3A, Ultra-Low Noise, High PSRR, 85mV Dropout Ultra-Fast Linear Regulator

Part Models
2
1ku List Price
Starting From $3.95

Part Details

  • Ultra-low RMS Noise: 1.2μVRMS (10Hz to 100kHz) 
  • Ultra-low Spot Noise: 3.5nV/√ at 10kHz
  • Ultra-low 1/f Noise: 7μVP-P from 0.1Hz to 10Hz
  • High-Frequency PSRR: 50dB at 1MHz
  • Ultra-fast Transient Response
  • Dropout Voltage: 85mV Typical
  • Digitally Programmable VOUT: 0.5V to 4.2V
  • Output Tolerance: ±1.5% Over Line, Load, and Temperature
  • Programmable Output Current Limit: ±10% at 3A
  • Input Range: 0.6V to 5.5V
  • Stable with Ceramic Output Capacitors (10μF Minimum)
  • Parallel Multiple Devices for Higher Current
  • Precision Enable/Undervoltage Lockout (UVLO)
  • Power Good (PG) Flag 
  • 18-Lead (3mm × 3mm) LFCSP-RT Package
LT3077
5.5V, 3A, Ultra-Low Noise, High PSRR, 85mV Dropout Ultra-Fast Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-LT3077

Evaluating the LT3077 3 A, Ultra-Low Noise, High PSRR, 85 mV Dropout Ultra-Fast Linear Regulator

Features and Benefits

  • Input voltage range: 0.6 V to 5.5 V
  • BIAS voltage range: 2.375 V to 5.5 V
  • Jumpers program output voltage according to selection matrix: 0.5 V to 4.2 V
  • Maximum output current: 3 A
  • BNC connectors for noise and PSRR measurement
  • Jumper and resistor combinations select either 3.72 A or 1.5 A output current limit or disable the programmed current limit
  • Jumper turns the regulator on or off
  • Terminal provides output regulation status monitoring
  • Banana jacks minimize VIN and VOUT connection voltage drops
  • VO+, VO-, and VI+ terminals for regulation and dropout monitoring
  • 18-Lead (3mm × 3mm) LFCSP-RT Package

Product Details

The EVAL-LT3077-AZ evaluation board features the LT3077, a 3 A, ultra-low noise, high power-supply rejection ratio (PSRR), and 85 mV dropout ultra-fast linear regulator. The input voltage (VIN) range for the VIN power is from 0.6 V to 5.5 V. There are jumpers to set a 3-bit trilevel code that determines the output voltage (VOUT) at pre-programmed levels that range from 0.5 V to 4.2 V. The maximum output current is 3 A. The EVAL-LT3077-AZ requires an external BIAS voltage (VBIAS) that is at least 1.2 V higher than VOUT and is between 2.375 V and 5.5 V.

The LT3077 of the EVAL-LT3077-AZ requires few external components, therefore, simplifying circuit design. External component choice, along with careful printed circuit board (PCB) design, helps optimize noise, PSRR, load transient response, and VOUT regulation performance. The LT3077 requires capacitors for the internal reference, power input, BIASF pin, and power output. The internal reference is bypassed with a 16 V, 0805 sized, 4.7 μF capacitor to reduce output noise and program the soft-start. Larger capacitor case sizes and higher voltage ratings decrease 1/f noise for otherwise comparable capacitors. The 22 μF capacitor at the circuit output was chosen for high-frequency PSRR performance and to minimize VOUT deviation during load transients.

The capacitor that bypasses the VIN power for the LT3077 and the corresponding VIN PCB layout can affect PSRR (see the Best PSRR Performance: PCB Layout for Input Traces section for additional information). The EVAL-LT3077-AZ decouples the VIN power with a 47 μF capacitor. Less VIN capacitance can improve PSRR at high frequencies (Refer to the LT3077 data sheet for the minimum capacitor value required for VIN). Note that a bulk 220 μF tantalum polymer capacitor further reduces VIN variation during load transients and reduces input voltage ringing that can be caused by inductive input power leads. The PCB has a footprint for an optional Subminiature Version A (SMA) connector that allows a shielded VIN power connection to the PCB edge, if required.

The EVAL-LT3077-AZ bypasses the BIASF pin with a 2.2 μF capacitor instead of the VBIAS supply input. Because the BIASF pin is isolated from VBIAS by a resistance that is internal to the LT3077, there is less PSRR degradation when BIASF is bypassed compared to when VBIAS is bypassed. Otherwise, the effect on PSRR of the VIN and VBIAS bypass capacitors is similar. The EVAL-LT3077-AZ has resistors that allow a CURRENT LIMIT jumper to select output current limits of either 1.5 A or 3.72 A. The CURRENT LIMIT jumper can also disable external current-limit programming by shorting the ILIM pin to ground.

A POWER jumper (JP1) is available on the EVAL-LT3077-AZ to either connect the EN pin to VBIAS to turn the output on or to ground to disable the output. There is a PG terminal that is pulled up to VBIAS by a 51 kΩ resistor and pulled down by the open-drain, negative channel metal-oxide-semiconductor (NMOS) PG pin output for indication of regulator output status and other fault modes.

Banana jacks minimize voltage drops on VIN and VOUT connections. Bayonet Neill-Concelman (BNC) connectors provide low-noise connections to power VIN, VBIAS, and VOUT. The EVAL-LT3077-AZ PCB design uses a split capacitor technique to Kelvin connect the ground terminal of the REF capacitor to the ground terminal of the output capacitor, and the SENSE pin to the positive terminal of the output capacitor. The VO+, VO −, and VI+ terminals Kelvin connect to VIN and VOUT and are the optimum place to observe output voltage regulation and dropout voltage performance. There are test points for BIASF and REF voltages.

The EVAL-LT3077-AZ has placeholders identified on the schematic as optional DNI components that make it convenient to add capacitance (see Figure 8).

For full details on the LT3077, refer to the LT3077 datasheet, which must be consulted with this user guide when using the EVAL-LT3077-AZ evaluation board.

The LT3077 of the EVAL-LT3077-AZ features an 18-Lead (3mm × 3mm) LFCSP-RT package. Proper board layout is essential for maximum thermal performance.

Design files are available on the EVAL-LT3077-AZ evaluation board page.

EVAL-LT3077
Evaluating the LT3077 3 A, Ultra-Low Noise, High PSRR, 85 mV Dropout Ultra-Fast Linear Regulator

Latest Discussions

No discussions on LT3077 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed