HMC992

Obsolete

IF Automatic Gain Controller (IF-AGC), 0.05 - 0.8 GHz

Viewing:

Part Details

  • Wide Gain Control Range: -10 to +38 dB
  • High Output IP3: +40 dBm
  • Positive Analog Control: 0V to +5V
  • Configurable with 1 or 2 Attenuators
  • 32 Lead 5x5 mm SMT Package: 25 mm²
HMC992
IF Automatic Gain Controller (IF-AGC), 0.05 - 0.8 GHz
hmc992lp5e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC992LP5E
HMC992LP5E Evaluation Board

Latest Discussions

Recently Viewed