HMC875

Obsolete

20 Gbps Clocked Comparator with RSCML Output Stage

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Propagation Delay Clock to Output: 120 ps
  • Overdrive & Slew Rate Dispersion: 10 ps
  • Minimum Pulse Width: 60 ps
  • Resistor Programmable Hysteresis
  • Differential Clock Control
  • Input Bandwidth: 10 GHz
  • Power Dissipation: 150 mW
  • RSCML and RSECL Versions Available
  • 16 Lead 3x3mm SMT Package: 9mm²
HMC875
20 Gbps Clocked Comparator with RSCML Output Stage
hmc875lc3c_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Technical Articles 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC875LC3C
HMC875LC3C Evaluation Board

Latest Discussions

No discussions on hmc875 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed