HMC871
HMC871
RECOMMENDED FOR NEW DESIGNSEA Optical Modulator Driver SMT, DC - 20 GHz
- Part Models
- 3
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Wide Supply Range from 5V to 8V
- Adjustable Output Amplitude up to 4VP-P
- Low Additive RMS Jitter, <300fs
- Low DC Power Consumption 0.25W for VOUT = 2.5VP-P at VDD = 5V
- Cross Point Adjustment
- 32 Lead 5x5mm SMT Package: 25mm2
The HMC871LC5 is a GaAs MMIC PHEMT Distributed Driver Amplifier packaged in a leadless 5x5mm surface mount package. The amplifier operates between DC and 20 GHz and provides 15 dB of gain. The output swing cross point is adjustable and saturated output swing is 4VP-P. Gain flatness is excellent at 0.5 dB as well as very low additive RMS jitter of 300 fs for 10 Gbps operation.
The HMC871LC5 provides VSR and Gigabit Ethernet designers with scalable power dissipation for varying output drive requirements (<0.25W at VOUT = 2.5VP-P and <0.6W at VOUT = 4VP-P). The HMC871LC5 has a very wide supply (VDD) operating range from +5V to +8V and the I/Os are internally matched to 50 Ohms
APPLICATIONS
- SONET OC-192 & SDH-STM-64 Transmission Systems
- 10 GbE Transmitters
- 10 Gbps VSR Modules
- Pre-driver for 40 Gbps DQPSK Modules
- Broadband Gain Block for Test & Measurement Equipment
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC871LC5 | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC871LC5TR | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC871LC5TR-R5 | 32-Lead QFN (5mm x 5mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.