Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC865

RECOMMENDED FOR NEW DESIGNS

32 Gbps Limiting Amplifier SMT

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Supports Data Rates up to 43 Gbps
  • Low Power Dissipation: 300 mW @ VCC = +3.3V
  • Differential Small Signal Gain: 30 dB
  • High Input Sensitivity: 10 mVP-P Differential
  • 3-dB Bandwidth: 26.5 GHz
  • Adjustable Output Voltage Swing up to 800 mVP-P Differential
  • 16 Lead 3x3mm SMT package: 9mm2
HMC865
32 Gbps Limiting Amplifier SMT
HMC865 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC865LC3
HMC865LC3 Evaluation Board

Latest Discussions

Recently Viewed