HMC788
ObsoletepHEMT Gain Block MMIC Amplifier, DC - 10 GHz
Part Details
- P1dB Output Power: +20 dBm
- Output IP3: +33 dBm
- Gain: 14 dB
- 50 Ohm I/O’s
- 6 Lead 2x2mm SMT Package: 4mm²
The HMC788LP2E is a GaAs pHEMT Gain Block MMIC SMT DC to 10 GHz amplifier. This 2x2 mm DFN packaged amplifier can be used as either a cascadable 50 Ohm gain stage or to drive the LO port of many of HIttite’s single and double-balanced mixers with up to +20 dBm output power. The HMC788LP2E offers 14 dB of gain and an output IP3 of +33 dBm while requiring only 76 mA from a +5V supply. The Darlington feedback pair exhibits reduced sensitivity to normal process variations and yields excellent gain stability over temperature while requiring a minimal number of external bias components.
Applications
- Cellular/3G & WiMAX/LTE/4G
- LO Driver Applications
- Microwave Radio
- Test & Measurement Equipment
- UWB Communications
Suggested Replacement Parts
0.01 GHz to 10 GHz, MMIC, GaAs, pHEMT RF Gain Block
Documentation
Data Sheet 1
Video 1
Quality Documentation 5
Tape & Reel Specification 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
HMC788A | RECOMMENDED FOR NEW DESIGNS | 0.01 GHz to 10 GHz, MMIC, GaAs, pHEMT RF Gain Block |
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open Tool