Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC750

LAST TIME BUY

12.5 Gbps Limiting Amplifier SMT

Part Models
2
1ku List Price
price unavailable

Part Details

  • Supports Data Rates up to 12.5 Gbps
  • Differential Gain: 44 dB
  • 2mVp-p Input Sensitivity
  • 3 dB Bandwidth: 11 GHz
  • Integrated DC Offset Correction
  • Single +5V Power Supply
  • Adjustable Differential Saturated
    O/P Voltage Swing up to
    880 mVp-p
  • Very Low RMS Jitter Degradation
  • 24 Lead 4×4mm SMT Package: 16mm2
HMC750
12.5 Gbps Limiting Amplifier SMT
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC750LP4
HMC750LP4 Evaluation Board

Latest Discussions

Recently Viewed