HMC674LC3C
PRODUCTION9.3 GHz Latched Comparator with RSPECL Output Stage
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Equivalent input bandwidth: 9.3 GHz typical
- Propagation delay: 85 ps typical
- Overdrive and slew rate dispersion: 10 ps typical
- Input signal minimum pulse width: 60 ps typical
- Resistor programmable hysteresis
- Differential latch control
- Power dissipation: 140 mW typical
- 16-terminal, 3 mm × 3 mm, ceramic leadless chip carrier (LCC)
- 16-lead lead frame chip scale package (LFCSP)
The HMC674LC3C are silicon germanium (SiGe), monolithic, ultrafast comparators that feature reduced swing positive emitter-coupled logic (RSPECL) output drivers and latch inputs. These comparators support 10 Gbps operation and provide 85 ps propagation delay and an input signal minimum pulse width of 60 ps with 0.2 ps rms of random jitter (RJ). Overdrive and slew rate dispersion is typically 10 ps, making the HMC674LC3C ideal for a wide range of applications from ATE to broadband communications. The RSPECL output stages directly drive 400 mV into a 50 Ω resistor terminated to VTT = (VCCO − 2.0 V), where VTT is the PECL termination voltage (see Figure 16). The HMC674LC3C feature a high speed latch and programmable hysteresis. These devices can operate in either latch mode or as a tracking comparator.
Applications
- Automatic test equipment (ATE) applications
- High speed instrumentation
- Digital receiver systems
- Pulse spectroscopy
- High speed trigger circuits
- Clock and data restoration
Documentation
Data Sheet 1
Technical Articles 1
Quality Documentation 1
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC674LC3C | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC674LC3CTR | 16-Lead LCC (3mm x 3mm w/ EP) | ||
HMC674LC3CTR-R5 | 16-Lead LCC (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 19, 2016 - 16_0043 HMC674 Die Revision and Data Sheet Change |
||
HMC674LC3C | PRODUCTION | |
HMC674LC3CTR | PRODUCTION | |
HMC674LC3CTR-R5 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.