HMC1060

LAST TIME BUY

Quad Low Noise High PSRR Linear Voltage Regulator

Part Models
2
1ku List Price
price unavailable

Part Details

  • Ultra Low Noise:
    3nV/√Hz at 10 kHz, 7 nV/√Hz at 1 kHz
  • Four Adjustable Voltage Outputs:
    VR1: 100 mA at 1.8V to 5.2V
    VR2 & VR3: 50 mA at 1.8V to 5.2V
    VR4: 300 mA at 1.8V to 5.2V
  • Thermal Protection
  • High Power Supply Rejection Ratio (PSRR):
    80 dB at 1 kHz, 60 dB at 1 MHz
  • Optional Proportional To Temperature (PTAT)
    Output Voltages: 7 % / 125 °C
  • Low Power-Down Current: <1 μA
  • 16 Lead 3 × 3 mm SMT Package: 9 mm2
HMC1060
Quad Low Noise High PSRR Linear Voltage Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed