ADSP-21584

PRODUCTION

Dual-core SHARC+ DSP, DDR, 349-cspBGA

Part Models
6
1ku List Price
Starting From $26.86
Viewing:

Part Details

  • 500 MHz (3.0 GFLOPS) per core
  • 5Mbits/640KB L1 memory/core with parity
    • Optional cache/SRAM mode
  • 32-bit, 40-bit & 64-bit floating point support
Shared System Memory
  • 256KB L2 SRAM with ECC protection
One Speed Memory Controller
  • DDR3-900, DDR2-800 & LPDDR (16-bit)
Advanced Hardware Accelerators
  • FFT/iFFT (20 GFLOPS, 5usec per 1K-pt FFT)
  • FIR/IIR and SINC Filters, ASRC
  • Security Crypto Engines with OTP
Packaging
  • 19mm x 19mm BGA  (0.8mm pitch)
  • Commercial, Industrial & Automotive
  • Up to 8x Full SPORT interfaces (w/ TDM & I2S modes)
  • S/PDIF Tx/Rx, 8x ASRC pairs, PCG 
  • 2x Dual-SPI and 1x QuadSPI (w/ direct  execution)
  • MLB 3/6-pin (Auto devices only)
  • 3x I2C and 3x UARTs (w/ Flow Control)
  • Enhanced Parallel Peripheral Interface
    • For video I/O or parallel converter interface
  • 2x Link Ports (bi-directional, 8-bit, up to 150MB/sec)
  • 3x Enhanced PWM,  ADC Control Module (ACM)
  • 8x GP Timer, 1x GP Counter, WDT and RTC
  • Up to 80 GPIO (mux’ed w/ other interfaces)
  • 8-ch 12-bit 1MSPS Housekeeping ADC
  • Thermal Sensor

ADSP-21584
Dual-core SHARC+ DSP, DDR, 349-cspBGA
ADSP-21584/ADSP-21583 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 15

Technical Articles 1

Processor Manual 2

Integrated Circuit Anomaly 1

Informational 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

CrossCore® Utilities

CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.

View Details

SigmaStudio®+

System level solution for Audio, Connectivity and Algorithm/IP applications

View Details

CrossCore® Embedded Studio

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

View Details

SigmaStudio®

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.

View Details

Tools & Simulations


Evaluation Kits

eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

eval board
HDMI Audio EI3 EZ-Extender

The HDMI Audio EI3 EZ-Extender is a low-cost, plug-on extender for EZ-KITs that support the Expansion Interface 3 (EI3) specification. This board extends the capabilities of the evaluation system by providing a connection to three analog audio codecs along with an HDMI transmitter/receiver. For information about compatible EZ-KIT products, see the processors family's Software and Tools page.

Features and Benefits

  • Analog audio interface 
    • AD1939 – three Analog Devices 192 kHz audio codecs
    • 24 channels of audio out (twelve stereo channels)
    • Twelve channels of audio in (six stereo channels)
    • TDM and I2S modes at 48 kHz, 96 kHz, and 192 kHz sample rates
  • HDMI Interface 
    • ADV7625 HDMI Transmitter/Receiver
    • 8 channels of HD audio from HDMI (7.1 surround sound)
    • 4 HDMI Inputs and 2 HDMI outputs
  • Single-ended input/output 
    • Twelve RCA phono jack inputs
    • Twenty four RCA phono jack outputs
  • IR Interface 
    • HDMI CEC/remote control support

Product Details

The HDMI Audio EI3 EZ-Extender is a separately sold daughter board that plugs onto the expansion interface III of the EZ-Board evaluation platform. The daughter board aids the design and prototyping phases of HDMI HD audio decode/encode applications. The board extends the capabilities of the evaluation system by providing a connection to three analog audio codecs along with an HDMI transmitter/receiver.


The HDMI Audio EI3 EZ-Extender’s analog audio interface is comprised of three Analog Devices AD1939 multichannel audio codecs. The AD1939 is a high performance, single-chip codec featuring four analog-to-digital converters (ADCs) for audio input and eight digital-to-analog converters (DACs) for audio output. This translates to twelve channels of audio in and twenty four channels of audio out. The codec/extender can input and output data at a sample rate of up to 192 kHz on all channels.


This HDMI Audio EI3 EZ-Extender connects with the Expansion Interface 3 (EI3) which gives the user more available signals on the interface connectors and a reduction in size over the previous EI2 specification. Software examples are provided to demonstrate the functionality of the devices on the Extender Board.

eval board
ADZS-SC584-EZLITE

ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)

Features and Benefits

  • ADSP-SC584 349-pin 19x19mm BGA
  • 2Gb DDR3 Memory
  • 128 Mb SPI Flash
  • Ethernet (10/100 &  GigE)
  • ADAU1977 quad ADC
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • AD2410 Automotive Audio Bus (A2B)
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

 

Product Details

The ADSP-SC584 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC584 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with two 180 day licenses for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator.

Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.

The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators
EMULATOR-ADSP
HDMI Audio EI3 EZ-Extender
The HDMI Audio EI3 EZ-Extender is a low-cost, plug-on extender for EZ-KITs that support the Expansion Interface 3 (EI3) specification. This board extends the capabilities of the evaluation system by providing a connection to three analog audio codecs along with an HDMI transmitter/receiver. For information about compatible EZ-KIT products, see the processors family's Software and Tools page.
eI3-hdmiaudio-image1 eI3-hdmiaudio-image2
ADZS-SC584-EZLITE
ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)
ADZS-SC584-EZLITE - Angle View ADZS-SC584-EZLITE - Bottom View ADZS-SC584-EZLITE - Top View ADZS-SC584-EZLITE Kit

Latest Discussions

Recently Viewed