ADPD2140W

Infrared Light Angle Sensor

Viewing:

Part Details

  • 2-axis light angle measurement
  • Linear response to the angle of incident light
  • Integrated visible light blocking optical filter
  • No external lens required
  • Low diode capacitance: 15.4 pF per channel at VR = 0.25 V
  • Low reverse dark current: 786 fA per channel at VR = 0.25 V, TA = 25°C
  • 8-lead, 2 mm × 3 mm, 0.65 mm height LFCSP
  • AEC-Q100 qualified for automotive applications
ADPD2140W
Infrared Light Angle Sensor
ADPD2140W Functional Block Diagram ADPD2140W Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADPD2140Z

ADPD2140 Evaluation Board

Features and Benefits

  • ADPD2140 full configuration
    • Register level
    • Parameter level
  • Graph views
    • Time series view
    • Gesture recognition view
    • Triangulation view
  • UDP transfer capability

Product Details

The EVAL-ADPD2140Z evaluation kit allows users to interface with the ADPD2140 infrared (IR) light angle sensor, collect data from the ADPD2140, and evaluate gesture recognition and triangulation capabilities.

The evaluation kit requires the EVAL-ADPDM3Z evaluation board and the Applications Wavetool, a graphical user interface (GUI) that provides users with low level and high level config-urability, real-time data analysis, and user datagram protocol (UDP) transfer capability, which allows the EVAL-ADPDM3Z evaluation board to interface to a PC. The Applications Wavetool can be downloaded from the EVAL-ADPD2140Z evaluation board product page.

The USB port of the PC powers the EVAL-ADPDM3Z evaluation board and provides power to the EVAL-ADPD2140Z evaluation board. On-board voltage regulators provide voltage supplies for the ADPD2140.

The EVAL-ADPD2140Z evaluation board schematic indicates signal names for easy identification.

Full specifications for the ADPD2140 are available in the ADPD2140 data sheet, which should be consulted in conjunction with this user guide when working with the EVAL-ADPD2140Z evaluation board.

EVAL-ADPD2140Z
ADPD2140 Evaluation Board
EVAL-ADPD2140ZANGLE-web EVAL-ADPD2140ZBOTTOM-web EVAL-ADPD2140ZTOP-web

Latest Discussions

No discussions on adpd2140w yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed