ADP3335

NOT RECOMMENDED FOR NEW DESIGNS

High Accuracy Ultralow Quiescent Current, 500 mA, anyCAP® Low Dropout

Part Models
15
1ku List Price
Starting From $1.16

Part Details

  • High accuracy over line and load: ±0.9% @ 25°C, ±1.8% over temperature
  • Ultralow dropout voltage: 200 mV (typ) @ 500 mA
  • Requires only CO = 1.0 µF for stability
  • anyCAP® = stable with any type of capacitor (Including MLCC)
  • Current and thermal limiting
  • Low noise
  • Low shutdown current: < 10 nA (typ)
  • 2.6 V to 12 V supply range
  • –40°C to +85°C ambient temperature range
ADP3335
High Accuracy Ultralow Quiescent Current, 500 mA, anyCAP® Low Dropout
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed