ADP1715

PRODUCTION

500 mA Low-Dropout CMOS Linear Regulator with Soft Start

Part Models
9
1ku List Price
Starting From $1.01

Part Details

  • Maximum output current: 500 mA
  • Input voltage range:
    2.5 V to 5.5 V
  • Low shutdown current: <1 μA
  • Low dropout voltage:
    250 mV @ 500 mA load
    50 mV @ 100 mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±3%
  • 16 Fixed Output Voltage Options with soft start from 0.75V to 3.3V
  • Adjustable Output Voltage from 0.8V to 5.0V
  • Stable with small 2.2 μF ceramic output capacitor
  • Excellent load/line transient response
  • Current limit & thermal overload protection
  • Logic controlled enable
ADP1715
500 mA Low-Dropout CMOS Linear Regulator with Soft Start
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1715

ADP1715 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1715/ADP1716 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP1715
ADP1715 Evaluation Board

Latest Discussions

Recently Viewed