ADIN1110

RECOMMENDED FOR NEW DESIGNS

Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY

Part Models
4
1ku List Price
Starting From $4.42

Part Details

  • 10BASE-T1L IEEE Standard 802.3cg-2019 compliant
  • Cable reach up to 1700 m with 1.0 V/2.4 V
  • Integrated MAC with SPI
    • Supports OPEN Alliance 10BASE-T1x MAC-PHY serial interface
    • 16 MAC address filters
    • High and low priority queues with 28 kB buffer
    • Cut through or store forward operation
    • IEEE 1588 timestamp support
    • Statistics counters
  • Low power consumption: 42 mW (dual-supply, 1.0 V p-p)
  • Diagnostics
    • Cable fault detection with TDR
    • Link quality indicator with MSE
    • Frame generator and checker
    • Multiple loopback modes
    • IEEE test mode support
  • Supports 1.0 V p-p and 2.4 V p-p transmit levels
  • MDI polarity detection and correction
  • 4-pin MDI (RXN, RXP, TXN, and TXP)
  • Suitable for intrinsic safety applications
  • External termination resistors
  • Autonegotiation
  • 25 MHz crystal or external clock input
  • Electromagnetic compatibility (EMC) test standards
    • IEC 61000-4-4 electrical fast transient (±4 kV)
    • IEC 61000-4-2 ESD (±4 kV contact discharge)
    • IEC 61000-4-2 ESD (±8 kV air discharge)
    • IEC 61000-4-6 conducted immunity (10 V/m)
    • IEC 61000-4-5 surge (±4 kV)
    • IEC 61000-4-3 radiated immunity (Class A)
    • EN55032 radiated emissions (Class B)
  • Small package: 40-lead (6 mm × 6 mm) LFCSP
  • Temperature range
    • Industrial: −40°C to +85°C
    • Extended: −40°C to +105°C
ADIN1110
Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
AD-APARD32690-SL

Arduino Form-factor Development Platform Based on MAX32690 ARM Cortex-M4 Microcontroller

Features and Benefits

  • Allows prototyping of intelligent, secure, and connected industrial field devices
  • Arduino Mega-compatible form factor
  • Two Pmod™-compatible connectors
  • ARM Cortex-M4 Ultra Efficient Microcontroller with integrated Bluetooth 5.2 LE
  • WiFi connectivity
  • Long-range, single-pair 10BASE-T1L Ethernet interface
  • Built-in security for root-of-trust, mutual authentication, data confidentiality and integrity, secure boot, and secure communications
  • Open-source software stack

Product Details

The AD-APARD32690-SL is a platform for prototyping intelligent, secure, and connected field devices. It has an Arduino Mega-compatible form factor and two Pmod™-compatible connectors.

The system includes the MAX32690 ARM Cortex-M4 with FPU-Based Microcontroller and Bluetooth LE 5.2. The MCU is coupled with external RAM (2 x 512 Mb) and Flash (64 Mb) memories to meet the requirements of the most demanding applications. The MAXQ1065 security coprocessor enables state of the art security features such as for root-of-trust, mutual authentication, data confidentiality and integrity, secure boot, and secure communications.

A 10 Mbps single-pair Ethernet link using the ADIN1110 10BASE-T1L MAC/PHY, enables remote data acquisition and system configuration. The 10BASE-T1L interface also supports Single-pair Power over Ethernet (SPoE) and be used for powering the system via an Arduino shield implementing the required power circuitry.

WiFi connectivity is provided via the on-board NINA-W102 multiradio wireless MCU module with internal antenna.

Power can be supplied either via the USB-C connector or via a 2-pin terminal block. The supported input voltage range is 5 V to 28 V.

The system is accompanied by an open-source software stack and associated collateral, enabling a complete experience from evaluation, and prototyping, all the way to production firmware and application development. The open-source software stack also includes drivers and example applications for a wide variety of ADCs, DACs, sensors, and other devices commonly used in industrial applications, further accelerating the development process. An external programmer such as the MAX32625PICO DAPLink, or any other similar programmer supporting the SWD interface, enables firmware programming and debug. The system’s firmware is based on Analog Devices’ open-source no-OS framework which includes all the tools required for embedded code development and debugging as well as libraries, enabling host-side connectivity for system configuration and data transfer over the UART, USB, WiFi, and 10BASE-T1L interfaces.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

eval board
AD-SWIOT1L-SL

Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform

Features and Benefits

  • Allows prototyping of intelligent, secure, and connected process control devices
  • Ultimate flexibility in I/O interface configurability through software
  • Embedded processing for implementing self-capable edge devices
  • Long-range single-pair 10BASE-T1L Ethernet interface
  • Power delivery via the 10BASE-T1L interface or from a field supply enabling both low and high power applications
  • Fully isolated design for safe operation
  • Industry standard form factor compatible with DIN rail mounts

Product Details

The AD-SWIOT1L-SL provides a complete software and hardware platform for prototyping intelligent, secure, network capable field devices.

The design incorporates the AD74413R Quad-Channel, Software Configurable Input and Output and the MAX14906 Quad-Channel Industrial Digital Output/Digital Input ICs, allowing the multiplexing of several analog and digital functions on four channels which can be independently configurable through software to act as:

  • voltage output / input
  • current output / input
  • digital input / output
  • RTD measurement

A 10 Mbps single-pair Ethernet link, using the ADIN1110 10BASE-T1L MAC/PHY, enables remote data acquisition and device configuration. The 10BASE-T1L interface can also be used for powering the system via the Single-pair Power over Ethernet (SPoE) technology using the LTC9111 Powered Device (PD) controller. This way, power and data for the system is provided over the same cable to significantly simplify the cabling infrastructure and cost.

For applications requiring high current capabilities, the system can be powered from an external 24 V supply and up to 1.2 A can be output on any of the channels configured as digital outputs. The power supply solution also includes the ADP1032 high performance, isolated micropower management unit (PMU) to provide power and digital control for software configurable I/O devices in one of the most compact formats. The LT8304 Micropower No-Opto Isolated Flyback Converter completes the power tree to provide isolated power to the digital part of the design.

The on-board MAX32650 Ultralow Power ARM® Cortex®-M4 Microcontroller exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with a 1 Gb (128 MB) external RAM and a 64 Mb (8 MB) external flash memory to meet the most demanding applications and provide the flexibility to implement any protocol stack. Security features are enabled by the MAXQ1065 security coprocessor.

The system is accompanied by an open-source software stack and associated collateral, enabling a complete experience from evaluation and prototyping all the way to production firmware and applications development. An external programmer such as the MAX32625PICO MAXDAP Programming Adapter, or any other similar programmer supporting the SWD interface, is required to enable firmware programming and debug. The system’s firmware is based on Analog Devices’ open-source no-OS framework which includes all the tools required for embedded code development and debugging as well as libraries enabling host-side connectivity for system configuration and data transfer over the UART or the 10BASE-T1L interfaces. A PC application with a user-friendly graphical interface is provided to enable easy system configuration and displaying the acquired data in different ways.

Specifications
I/O
Channels 4 Software Configurable IO channels
Digital input Type 1 and 3, or Type 2
Digital output High-Side (HS) Switch or Push-Pull (PP) Driver
Analog input Voltage (0 V to 10 V), Current (0 mA to 25 mA)
Analog output Voltage (0 V to 11 V), Current (0 mA to 25 mA)
RTD measurements 2-wire RTD (0 Ω to 1 MΩ)
Computing Resources
CPU MAX32650 Ultra-Low-Power Arm Cortex-M4
with FPU-Based Microcontroller (MCU) with 3 MB Flash and 1MB SRAM
Memory 1 Gb RAM
Storage 64 Mb QSPI Flash
Connectivity
Ethernet 10BASE-T1L
Power Supply
External power 24 DC @ 6A
Power over Ethernet SPoE class 12
Operating Conditions
Temperature range -25°C to 60°C

eval board
EVAL-ADIN1110

Evaluating the ADIN1110 Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY

Features and Benefits

  • User friendly access to all ADIN1110 features
  • Standalone hardware configured operation
  • Flexible power supplies and prototyping options
  • On-board ARM Cortex-M4 STM32L4S5QII3P ultra-low-power Microcontroller

Product Details

The EVAL-ADIN1110EBZ is a flexible platform enabling quick evaluation of the ADIN1110 (40-pin)/ADIN1111 (32-pin), robust, low-power 10BASE-T1L MAC-PHY. It provides 10Mbps single pair Ethernet (SPE) connections with devices across 1.7km of cable.

The ADIN1111 offers the same functionality as the ADIN1110 but in a smaller 32-pin package with integrated hybrid and termination resistors. The EVAL-ADIN1110EBZ evaluation board is an ideal platform for assessing the 10BASE-T1L functionality, behavior, and performance of the ADIN1111.

The evaluation board offers two modes of operation for maximum flexibility. Connected to a PC via USB port, the full set of ADIN1110 register settings and features, such as link quality monitoring and diagnostics, can be accessed over the USB using serial command interface. The evaluation board also provides an Arduino interface.

Alternatively, the evaluation board can operate in standalone mode where it is configured by setting hardware configuration links and switches. On-board LEDs provide status indication.

The SPI interface provides configuration and data access to the ADIN1110.

A small prototyping area and test points are provided for experimentation with alternative cable connection topologies including isolation transformers and/or power coupling inductors.

Full details about the ADIN1110 are available in the ADIN1110 data sheet, which may be consulted when using the EVALADIN1110EBZ.

AD-APARD32690-SL
Arduino Form-factor Development Platform Based on MAX32690 ARM Cortex-M4 Microcontroller
AD-SWIOT1L-SL
Software-configurable Analog and Digital I/O with 10BASE-T1L Evaluation and Development Platform
EVAL-ADIN1110
Evaluating the ADIN1110 Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY

Reference Designs

Figure 1. CN0575 Simplified Block Diagram
CN0575 Circuits from the lab

10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE

Features and Benefits

  • Data and Power Delivery using Single Pair Power over Ethernet
  • Power Class 12 and 13 Delivery Capable
  • Supports Longer Distances up to 1 km
  • Provides Speeds up to 10 MBPS
  • Works with Existing Software Stacks like PROFINET, EtherCat, MOD-BUS, and others
CN0575
10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE

Latest Discussions

Recently Viewed