ADCMP380

RECOMMENDED FOR NEW DESIGNS

Ultralow Power Voltage Comparator with Reference

Part Models
2
1ku List Price
Starting From $0.46
Viewing:

Part Details

  • Comparator with on-chip reference
  • Ultralow power consumption with ICC = 92 nA (typical)
  • Precision low voltage monitoring down to 0.5 V
  • Enable input
  • 23 µs typical propagation delay
  • Open-drain type output
  • Accurate internal reference level over full temperature range
    • ±1.6% at 1 V
    • ±2.2% at 0.5 V
  • Input glitch immunity
  • Available in a 1.46 mm × 0.96 mm WLCSP
  • Operational temperature range: −40°C to +85°C
ADCMP380

Ultralow Power Voltage Comparator with Reference

ADCMP380 Functional Block Diagram ADCMP380 Pin Configuration Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
ADCMP380-EVALZ

ADCMP380 Evaluation Board

Features and Benefits

  • On-board ADCMP380-2 comparator with configurable hysteresis and an internal reference of 0.5 V with ±2.2% accuracy
  • Separate voltage supply and input pin (INPUT) for low voltage monitoring
  • Enable pin (EN) for input condition override
  • Built in LED for output monitoring

Product Details

The ADCMP380-EVALZ evaluates the ADCMP380-2 ultralow power voltage comparator that has a 0.5 V internal reference with ±2.2% accuracy. The internal precision reference and the low input leakage current of the ADCMP380-2 allows the user to monitor the voltage of interest accurately through circuit resistors (R1, R2, and R4). These resistors can be configured to add a desired hysteresis to the input and prevent oscillations at the output.

A separate supply for the ADCMP380-EVALZ INPUT pin can be used to achieve low voltage monitoring. The user can also place an external jumper on the ADCMP380-EVALZ VCC_SEL pin to combine the voltage supply of the VCC pin and the monitoring INPUT pin on the ADCMP380-EVALZ.

The ADCMP380-EVALZ has an OUT pin that can be held low regardless of the ADCMP380-EVALZ INPUT pin state when an external jumper is placed on the ADCMP380-EVALZ EN pin, which shorts the EN pin to ground. A built in light emitting diode (LED) is placed at the ADCMP380-EVALZ OUT pin to monitor the pin status depending on the ADCMP380-EVALZ INPUT pin configuration.

The user can replace the on-board comparator with the ADCMP380-1 to have an internal reference of 1 V that is accurate up to ±1.6 %. The examples in this user guide only evaluate the ADCMP380-2. The level of monitored input and output voltages differ when using the ADCMP380-1 model.

For full details on the ADCMP380-2 and ADCMP380-1, see the ADCMP380 data sheet, which must be consulted in conjunction with this user guide when using the ADCMP380-EVALZ.

ADCMP380-EVALZ
ADCMP380 Evaluation Board
ADCMP380 Evaluation Board

Latest Discussions

Recently Viewed