ADALM-PULTO

The ADALM-PLUTO is a complete open reference design for SDR that helps you quickly verify your ADI RF product-based designs and get them to production faster. It includes schematics, HDL, firmware, embedded Linux, drivers, and host drivers for ADI’s transceiver products.

Fast track your design

AD9363

RECOMMENDED FOR NEW DESIGNS

RF Agile Transceiver

Viewing:

Overview

  • Radio frequency (RF) 2 × 2 transceiver with integrated 12-bit DACs and ADCs
  • Wide bandwidth: 325 MHz to 3.8 GHz
  • Supports time division duplex (TDD) and frequency division duplex (FDD) operation
  • Tunable channel bandwidth (BW): up to 20 MHz
  • Receivers: 6 differential or 12 single-ended inputs
  • Superior receiver sensitivity with a noise figure: 3 dB
  • Receive (Rx) gain control
    • Real-time monitor and control signals for manual gain
    • Independent automatic gain control (AGC)
  • Dual transmitters: 4 differential outputs
  • Highly linear broadband transmitter
    • Transmit (Tx) error vector magnitude (EVM): −34 dB
    • Tx noise: ≤−157 dBm/Hz noise floor
    • Tx monitor: 66 dB dynamic range with 1 dB accuracy
  • Integrated fractional N synthesizers
  • 2.4 Hz local oscillator (LO) step size
  • CMOS/LVDS digital interface
AD9363
RF Agile Transceiver
AD9363 Functional Block Diagram AD9363 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Direct Digital Synthesis (DDS) 1
AD9548 RECOMMENDED FOR NEW DESIGNS Quad/Octal Input Network Clock Generator/Synchronizer
LDO Linear Regulators 1
ADP1755 PRODUCTION 1.2A Low-Vin, Adjustable-Vout LDO Linear Regulator
Phase-Locked Loop (PLL) Synthesizers 1
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
RF Amplifiers 6
ADL5602 RECOMMENDED FOR NEW DESIGNS 50 MHz TO 4.0 GHz RF/IF Gain Block
ADL5521 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz Low Noise Amplifier
ADL5523 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz Low Noise Amplifier
ADL5320 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 2700 MHz ¼ Watt RF Driver Amplifier
ADL5321 RECOMMENDED FOR NEW DESIGNS 2.3 GHz TO 4.0 GHz ¼ Watt RF Driver Amplifier
ADL5324 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz ½ Watt RF Driver Amplifier
Switching Regulators & Controllers 2
ADP5040 PRODUCTION Micro PMU with 1.2 A Buck Regulator and Two 300 mA LDOs
ADP2164 PRODUCTION 6.5V, 4 A, High Efficiency, Step-Down DC-to-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

MATLAB Filter Design Wizard for AD9361

Open Tool

SDR Integrated Transceiver Design Resources

This site contains the device documentation packages for the SDR Integrated Transceivers including user guides, IBIS models, and PCB files.

Open Tool

Evaluation Kits

eval board
AD-FMCOMMS3-EBZ

AD9361 Wideband Software Defined Radio Board

Features and Benefits

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz.
  • Phase and frequency synchronization on both transmit and receive paths
  • Allows high channel density
  • Powered from single FMC connector
  • Supports MIMO radio, with less than 1 sample sync on both ADC and DAC
  • Includes schematics, layout, BOM, HDL, Linux drivers and application software
  • Supports add on cards for spectrum specific designs (PA, LNA, etc.)

Product Details

The AD-FMCOMMS3-EBZ is a high-speed analog module designed to showcase the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 chip operates in the 70 MHz to 6 GHz range, covering most licensed and unlicensed bands. The chip supports channel bandwidths from less than 200 kHz to 56 MHz by changing sample rate, digital filters, and decimation, which are all programmable within the AD9361 itself.

The AD-FMCOMMS3-EBZ provides software developers and system architect who want a single platform to operate over a wider tuning range than the AD-FMCOMMS2-EBZ. RF performance expectations of this board must be tempered with the very wide band front end. It does meet the datasheet specifications at 2.4 GHz, but does not over the entire RF tuning range that the board supports. Typical performance data for the entire range (70 MHz – 6 GHz) which is supported by the platform is published within the board documentation. This board is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance. For performance-oriented platforms – please refer to the AD-FMCOMMS2-EBZ.

AD-FMCOMMS3-EBZ
AD9361 Wideband Software Defined Radio Board
AD-FMCOMMS3-EBZ Evaluation Board AD-FMCOMMS3-EBZ Evaluation Board - Bottom View AD-FMCOMMS3-EBZ Evaluation Board - Top View

Latest Discussions

Recently Viewed