AD584
PRODUCTIONPin Programmable Precision Voltage Reference
- Part Models
- 12
- 1ku List Price
- Starting From $6.73
Part Details
- Four Programmable Output Voltages: 10.000 V, 7.500 V, 5.000 V, 2.500 V
- Laser Trimmed to High Accuracies
- No External Components Required
- Trimmed Temperature Coefficient:
15 ppm/°C Max, 0°C to 70°C (AD584K)
15 ppm/°C Max, -55°C to +125°C (AD584T)
- Zero Output Strobe Terminal Provided
- Two Terminal Negative Reference
- Capability (5 V and above)
- Output Sources or Sinks Current
- Low Quiescent Current: 1.0 mA Max
- 10 mA Current Output Capability
- MIL-STD-883 Compliant Versions Available
The AD584 is an 8-terminal precision voltage reference offering pin programmable selection of four popular output voltages: 10.000 V, 7.500 V, 5.000 V and 2.500 V. Other output voltages, above, below, or between the four standard outputs, are available by the addition of external resistors. The input voltage can vary between 4.5 V and 30 V.
Laser wafer trimming (LWT) is used to adjust the pin programmable output levels and temperature coefficients, resulting in the most flexible high precision voltage reference available in monolithic form.
In addition to the programmable output voltages, the AD584 offers a unique strobe terminal that permits the device to be turned on or off. When the AD584 is used as a power supply reference, the supply can be switched off with a single, low power signal. In the off state, the current drained by the AD584 is reduced to approximately 100 μA. In the on state, the total supply current is typically 750 μA, including the output buffer amplifier.
The AD584 is recommended for use as a reference for 8-, 10-, or 12-bit digital-to-analog converters (DACs) that require an external precision reference. In addition, the device is ideal for analog-to-digital converters (ADCs) of up to 14-bit accuracy, either successive approximation or integrating designs, and in general, it can offer better performance than that provided by standard self-contained references.
The AD584J and AD584K are specified for operation from 0°C to +70°C, and the AD584S and AD584T are specified for the −55°C to +125°C range. All grades are packaged in a hermetically sealed, eight-terminal TO-99 metal can, and the AD584J and AD584K are also available in an 8-lead PDIP.
Documentation
Data Sheet 2
Cross Reference Guide 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD584-003C | CHIPS OR DIE | ||
AD584001C | CHIPS OR DIE | ||
AD584JH | 8-Pin TO-99 | ||
AD584JNZ | 8-Lead PDIP | ||
AD584KH | 8-Pin TO-99 | ||
AD584KNZ | 8-Lead PDIP | ||
AD584SH | 8-Pin TO-99 | ||
AD584SH/883B | 8-Pin TO-99 | ||
AD584TCHIPS | none available | ||
AD584TH | 8-Pin TO-99 | ||
AD584TH/883B | 8-Pin TO-99 | ||
JM38510/12801BGA | 8-Pin TO-99 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 6, 2025 - 25_0091 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (Bipolar) Products |
||
AD584-003C | PRODUCTION | |
AD584001C | PRODUCTION | |
AD584JH | ||
AD584JNZ | PRODUCTION | |
AD584KH | ||
AD584KNZ | PRODUCTION | |
AD584SH | ||
AD584SH/883B | PRODUCTION | |
AD584TCHIPS | PRODUCTION | |
AD584TH | ||
AD584TH/883B | PRODUCTION | |
JM38510/12801BGA | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD584JH | ||
AD584KH | ||
AD584SH | ||
AD584SH/883B | PRODUCTION | |
AD584TH | ||
AD584TH/883B | PRODUCTION | |
JM38510/12801BGA | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD584JH | ||
AD584JNZ | PRODUCTION | |
AD584KH | ||
AD584KNZ | PRODUCTION | |
AD584SH | ||
AD584SH/883B | PRODUCTION | |
AD584TH | ||
AD584TH/883B | PRODUCTION | |
JM38510/12801BGA | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD584JNZ | PRODUCTION | |
AD584KNZ | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD584SH/883B | PRODUCTION | |
AD584TH/883B | PRODUCTION | |
JM38510/12801BGA | PRODUCTION | |
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
AD584SH/883B | PRODUCTION | |
AD584TH/883B | PRODUCTION | |
JM38510/12801BGA | PRODUCTION | |
Feb 1, 2010 - 09_0196 Change In Location of Q Compliance Indicator Location for JAN/38510 Product |
||
JM38510/12801BGA | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.