78M6618

Octal Power and Energy Measurement IC

Industry's First AC Power Monitoring IC for PDUs

Viewing:

Part Details

  • < 0.5% Wh Accuracy Over 2000:1 Current Range and Over Temperature
  • Up to Eight Outlets Individually Measured by One IC
  • Provides Complete Energy Measurement and Communication Protocol Capability
  • Power Factor Measurement per Outlet
  • Intelligent Switch Control per Outlet
  • Complete Energy Measurement Host and Interface Firmware Available
78M6618
Octal Power and Energy Measurement IC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

80515-FPBM-TFP2

TFP2 Flash Programmer Demo Board

Features and Benefits

  • Model TFP2 Flash Programmer
  • 5V DC/1000mA Universal Wall Transformer with 2.5mm Plug
  • Serial Cable, DB9, Male/Female, Straight Cable, 2m Length
  • ATE Cable Housing and Crimp Pins
  • Target-LS Cable Housing and Crimp Pins
  • CHKSUM.EXE Utility Diskette
  • Model TFP2 User Manual
  • TFP2 Quick Start Guide

Product Details

The TSC flash programmer model TFP2 provides a stand-alone flash memory programming tool for Teridian's embedded controllers. The TFP2 facilitates flash programming in a manufacturing production environment requiring minimum ancillary equipment. Once the TFP2 has been initialized with the target's program code, the target's flash memory can be programmed either manually through operator pushbutton, or controlled by a factory automation computer (ATE).

Applications

  • Audio/Video
  • Conditional Access and Payment Slots in Digital STB, PVR and Integrated DTVs
  • Payphones
  • POS Terminals
  • SIM Readers in Wireless Devices (WiMAX, GSM, GPRS)
  • Vending and Ticketing Machines

78M6618-PDU-1

78M6618 PDU1 Evaluation Board

Features and Benefits

EV Board Contents
  • 78M6618 PDU1_DIFF evaluation board
  • Universal AC to 12 V DC power supply with international plug adapters
  • ICE Adaptor board
  • USB A/B cable

Product Details

The Teridian™ 78M6618 PDU1 evaluation board is an example of a low-cost power distribution unit (PDU) utilizing the 78M6618 system-on-chip (SoC). The 78M6618 monitors the AC line voltage and eight load currents, and controls switching of eight internal load relays. The embedded firmware calculates the RMS line voltage and RMS load currents, watts, VAs, VARs, and power factor. The real-time data is transmitted to a PC via a USB interface for display in a Windows®-based graphical user interface (GUI). The 78M6618 UART interface is used as the communications link to an on-board isolated USB interface IC. This document describes the evaluation board with "78M6618 PDU1_DIFF" imprinted on the board. This board is a complete replacement for (and obsoletes) the earlier 78M6618 PDU1 evaluation board

Applications

  • Commercial Power Distribution Units
  • Consumer Power Distribution Units
  • Subpanels

80515-FPBM-TFP2
TFP2 Flash Programmer Demo Board
78M6618-PDU-1
78M6618 PDU1 Evaluation Board

Latest Discussions

No discussions on 78m6618 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed