78M6610+LMU

Energy Measurement Processor for Load Monitoring Units

Autonomous Power Monitoring and Control for Embedded Applications

Viewing:

Part Details

  • Four Configurable Analog Inputs for Monitoring Any Single-Phase Circuit (2/3-Wire)
  • Supports Current Transformers (CT) and Resistive Shunts
  • Flexible SPI, I²C, or UART Interface Options with Configurable I/O Pins for Alarm Signaling, Address Pins, or User Control
  • Nonvolatile Storage of Calibration and Configuration Parameters
  • Small 24-TQFN Package and Reduced Bill of Materials
  • Internal or External Oscillator Timing References
  • Quick Calibration Routines Minimizes Manufacturing (System) Cost
78M6610+LMU
Energy Measurement Processor for Load Monitoring Units
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

78M6610+LMUEVK

Evaluation Kit for the 78M6610+LMU

Features and Benefits

  • Includes Shunt and Current Transformer Sensors
  • Windows-Based GUI Allows for Easy Configuration and Reading of Measurement Data

Product Details

The 78M6610+LMU evaluation kit (EV kit) demonstrates the capability of the 78M6610+LMU for monitoring a single-phase or split-phase AC load using up to two voltages and two currents (sensors included). The EV kit connects to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device for simplified access to measurement data and controls.

Applications

  • Building Automation Systems (Commercial, Industrial)
  • Grid-Friendly Appliances and Smart Plugs
  • Inverters and Renewable Energy Systems
  • Level 1 and 2 EV Charging Systems

78M6610+LMUEVK
Evaluation Kit for the 78M6610+LMU

Latest Discussions

No discussions on 78m6610lmu yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed