73S8024RN
Low-Cost Smart Card Interface
The 73S80xx Family of Smart Card Interface ICs Offers Best-in-Class Performance with Flexible Package and Supply Options
Part Details
- Compliance with Key Standards:
- ISO 7816-3, EMV 4.0, and NDS
- Requires Two Distinct Power Supplies:
- +3.3V (2.7V to approximately 3.6V)
- +5.0V (4.75V/4.85V(1) to approximately 5.5V)
- VCC Card Generation:
- Selectable 3V or 5V
- LDO Regulator
- Very Low Power:
- Low Dissipation
- LDO Regulator
The 73S8024RN is a single smart card interface IC, compliant to the electrical requirements of ISO 7816-3, EMV 4.0, and NDS electrical specifications. The host processor handles handling the ISO 7816 UART and associated protocol layers. The 73S802x chip family has a card activation and deactivation state machine that can be managed by the host. Hardware fault detection includes smart card extraction, true card overcurrent, VCC card voltage monitoring, and power system supplies voltage monitoring and die overheating. The 73S8024RN generates the smart card power supply (VCC) with an LDO regulator. Consequently, the IC requires two distinct power supplies, whereas the 73S8024C and 73S8023C implement a step-up converter (utilizing an external inductor), and the IC requires a single +3.3V standard power supply. The three devices are firmware compatible with the industry-standard TDA8024, while offering significant advantages in terms of both performance and cost. The 73S8023C is also firmware compatible with the former TDA8002 circuit, widely used in POS and payment terminals.
Applications
- Digital Set-Top Boxes
- General-Purpose Smart Card Readers
- Integrated Digital TVs
- Payphones
- Personal Video Recorders
- POS Terminals
Documentation
Data Sheet 1
Application Note 5
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on 73S8024RN yet. Have something to say?
Start a Discussion on EngineerZone®