73S8009R

LAST TIME BUY

Low-Cost Versatile Smart Card Interface

The 73S80xx Family of Smart Card Interface ICs Offer Best-in-Class Performance with Flexible Package and Supply Options

Part Details

  • Compliant with Key Standards: ISO 7816, EMV 4.1
  • Transparent Interface
    • Host Processor Drives/Reads Each Smart Card Signal Image Directly
    • Automated Card Emergency Detection
  • Requires Two Distinct Power Supplies
    • +3.3V (2.7V to approximately 3.6V)
    • +5.0V (4.75V/4.85V(2) to approximately 6.0V)
  • VCC Card Generation
    • Selectable Smart Card Voltage: 1.8V, 3V, or 5V
    • LDO Regulator
  • Very Low Power
    • Low Dissipation
    • Power-Down Mode
73S8009R
Low-Cost Versatile Smart Card Interface
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on 73S8009R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed