71M6545

Metrology Processors

Eliminate High-Cost Current Transformers in Electricity Meter Designs

Part Details

  • 0.1% Typical Accuracy Over 2000:1 Current Range
  • Exceeds IEC 62053/ANSI C12.20 Standards
  • Seven Sensor Inputs with Neutral Current Measurement, Differential Mode Selectable for Current Inputs
  • Selectable Gain of 1 or 8 for One Current Input to Support Shunts
  • High-Speed Wh/VARh Pulse Outputs with Programmable Width
  • Flash/RAM Size
    • 32KB/3KB (71M6545)
    • 64KB/5KB (71M6545H)
  • Up to Four Pulse Outputs with Pulse Count
  • Four-Quadrant Metering, Phase Sequencing
  • Digital Temperature Compensation
    • Metrology Compensation
    • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
  • Independent 32-Bit Compute Engine
  • 46–64Hz Line Frequency Range with the Same Calibration
  • Phase Compensation (±7°)
  • 1µA Supply Current in Sleep Mode
  • Flash Security
  • In-System Program Update
  • 8-Bit MPU (80515), Up to 5 MIPS, for Optional Implementation of Postprocessing and Host Support Functions (Optional Use)
  • Up to 29 DIO Pins
  • Hardware Watchdog Timer (WDT)
  • I2C/MICROWIRE® EEPROM Interface
  • SPI Interface for Host
    • Full Access to Shared Memory Space
    • Flash Program Capability
  • UART
  • Industrial Temperature Range
  • 64-Pin Lead(Pb)-Free LQFP Package
71M6545
Metrology Processors
Ask a Question

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
71M6203 Isolated Sensor ICs
71M6103 Isolated Sensor ICs
71M6603 Isolated Sensor ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 71M6545 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed