71M6543GH

Energy Meter ICs

Eliminate High-Cost Current Transformers in Electricity Meter Designs

Part Details

  • 0.1% Typical Accuracy Over 2000:1 Current Range
  • Exceeds IEC 62053/ANSI C12.20 Standards
  • Seven Sensor Inputs with Neutral Current Measurement, Differential Mode Selectable for Current Inputs
  • Selectable Gain of 1 or 8 for One Current Input to Support Shunts
  • High-Speed Wh/VARh Pulse Outputs with Programmable Width
  • 64KB Flash, 5KB RAM (71M6543F)
  • 128KB Flash, 5KB RAM (71M6543G)
  • Up to Four Pulse Outputs with Pulse Count
  • Four-Quadrant Metering, Phase Sequencing
  • Digital Temperature Compensation:
    • Metrology Compensation
    • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
  • Independent 32-Bit Compute Engine
  • 46-64Hz Line Frequency Range with the Same Calibration
  • Phase Compensation (±7°)
  • Three Battery-Backup Modes:
    • Brownout Mode
    • LCD Mode
    • Sleep Mode
  • Wake-Up on Pin Events and Wake-on-Timer
  • 1µA in Sleep Mode
  • Flash Security
  • In-System Program Update
  • 8-Bit MPU (80515), Up to 5MIPS
  • Full-Speed MPU Clock in Brownout Mode
  • LCD Driver:
    • 6 Common Segment Drivers
    • Up to 56 Selectable Pins
  • Up to 51 Multifunction DIO Pins
  • Hardware Watchdog Timer (WDT)
  • I2C/MICROWIRE® EEPROM Interface
  • SPI Interface with Flash Program Capability
  • Two UARTs for IR and AMR
  • IR LED Driver with Modulation
  • Industrial Temperature Range
  • 100-Pin Lead-Free LQFP Package
71M6543GH
Energy Meter ICs
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
71M6603 Isolated Sensor ICs
71M6103 Isolated Sensor ICs
71M6203 Isolated Sensor ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

71M6543F-DB-CT

Demo Board for the 71M6543F

Features and Benefits

Demo Kit Contents
  • Demo Board DB6543 REV 4.0 with three 71M6203 or 71M6103 ICs and one 71M6543F IC with pre-loaded demo program, or Demo Board DB6543 REV 5.0 with inputs configured for CTs.
  • 5VDC/1000mA universal wall transformer with 2.5mm plug (Switchcraft 712A compatible)
  • USB cable
  • CD-ROM containing documentation (data sheet, board schematics, BOM, layout), Demo Code (sources and executable), and utilities.
  • ANSI base with three 50µΩ shunt resistors, Oswell P/N EBSB20050H-92-19-73-6.4-V1 (optional, for ANSI kits only)
  • Three 120µΩ shunt resistors, Oswell P/N EBSA15120-32-14.8-21-6.2-V1 (optional, for IEC kits)

Product Details

The Teridian™ 71M6543 REV 4.0 and REV 5.0 demo boards are demonstration boards for evaluating the 71M6543F device for polyphase electronic power-metering applications in conjunction with the remote sensor interface or CT sensors. The demo boards allow the evaluation of the 71M6543F energy meter chip for measurement accuracy and overall system use.
The 71M6543 REV 4.0 demo board incorporates a 71M6543F integrated circuit, three 71M6103 or 71M6203 remote interface ICs, peripheral circuitry such as a serial EEPROM, emulator port, and on-board power supply, as well as a USB interface for serial communication with a PC.
The 71M6543 REV 5.0 demo board is optimized and prepared for the connection of external CTs and is otherwise identical to the REV 4.0 demo board.
All demo boards are preprogrammed with a demo program (demo code) in the flash memory of the 71M6543F IC. This embedded application is developed to exercise all low-level function calls to directly man-age the peripherals, flash programming, and CPU (clock, timing, power savings, etc.).
The 71M6543F IC on the REV 4.0 demo board is preprogrammed and precalibrated for the 50µΩ or 120µΩ shunts shipped with the board. The demo board can also be used for operation with a CT after hardware modifications that can be performed by the user. This configuration will require a different version of the demo code and different settings. It should be noted that the 71M6543 performs better with CTs when used with the 71M6543 REV 5.0 demo board.

Applications

  • Energy Meters

71M6543F-DB

Demo Board for the 71M6543F

Features and Benefits

Demo Kit Contents
  • Demo Board DB6543 REV 4.0 with three 71M6203 or 71M6103 ICs and one 71M6543F IC with pre-loaded demo program, or Demo Board DB6543 REV 5.0 with inputs configured for CTs.
  • 5VDC/1000mA universal wall transformer with 2.5mm plug (Switchcraft 712A compatible)
  • USB cable
  • CD-ROM containing documentation (data sheet, board schematics, BOM, layout), Demo Code (sources and executable), and utilities.
  • ANSI base with three 50µΩ shunt resistors, Oswell P/N EBSB20050H-92-19-73-6.4-V1 (optional, for ANSI kits only)
  • Three 120µΩ shunt resistors, Oswell P/N EBSA15120-32-14.8-21-6.2-V1 (optional, for IEC kits)

Product Details

The Teridian™ 71M6543 REV 4.0 and REV 5.0 demo boards are demonstration boards for evaluating the 71M6543F device for polyphase electronic power-metering applications in conjunction with the remote sensor interface or CT sensors. The demo boards allow the evaluation of the 71M6543F energy meter chip for measurement accuracy and overall system use.
The 71M6543 REV 4.0 demo board incorporates a 71M6543F integrated circuit, three 71M6103 or 71M6203 remote interface ICs, peripheral circuitry such as a serial EEPROM, emulator port, and on-board power supply, as well as a USB interface for serial communication with a PC.
The 71M6543 REV 5.0 demo board is optimized and prepared for the connection of external CTs and is otherwise identical to the REV 4.0 demo board.
All demo boards are preprogrammed with a demo program (demo code) in the flash memory of the 71M6543F IC. This embedded application is developed to exercise all low-level function calls to directly man-age the peripherals, flash programming, and CPU (clock, timing, power savings, etc.).
The 71M6543F IC on the REV 4.0 demo board is preprogrammed and precalibrated for the 50µΩ or 120µΩ shunts shipped with the board. The demo board can also be used for operation with a CT after hardware modifications that can be performed by the user. This configuration will require a different version of the demo code and different settings. It should be noted that the 71M6543 performs better with CTs when used with the 71M6543 REV 5.0 demo board.

Applications

  • Energy Meters

71M6543F-DB-CT
Demo Board for the 71M6543F
71M6543F-DB
Demo Board for the 71M6543F

Latest Discussions

No discussions on 71M6543GH yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed