71M6521BE

Energy Meter IC

Industry's Most Integrated Metering SoC Product Line and Best-in-Class Accuracy Performance

Viewing:

Part Details

  • < 0.4% Wh Accuracy Over 2000:1 Current Range and Over Temperature
  • Exceeds IEC 62053/ANSI C12.20 Standards
  • Voltage Reference < 40ppm/°C
  • Four Sensor Inputs—VDD Referenced
  • Low Jitter Wh Test Output (10kHz maximum)
  • Pulse Count for Wh Pulse Output
  • Tamper Detection: Neutral Current with CT or Shunt
  • Three Battery Modes with Wake-Up on Pushbutton or Timer
    • Brownout Mode (48µA)
    • LCD Mode (5.7µA)
    • Sleep Mode (2.9µA)
  • 8KB Flash with Security
71M6521BE
Energy Meter IC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

80515-FPBM-TFP2

TFP2 Flash Programmer Demo Board

Features and Benefits

  • Model TFP2 Flash Programmer
  • 5V DC/1000mA Universal Wall Transformer with 2.5mm Plug
  • Serial Cable, DB9, Male/Female, Straight Cable, 2m Length
  • ATE Cable Housing and Crimp Pins
  • Target-LS Cable Housing and Crimp Pins
  • CHKSUM.EXE Utility Diskette
  • Model TFP2 User Manual
  • TFP2 Quick Start Guide

Product Details

The TSC flash programmer model TFP2 provides a stand-alone flash memory programming tool for Teridian's embedded controllers. The TFP2 facilitates flash programming in a manufacturing production environment requiring minimum ancillary equipment. Once the TFP2 has been initialized with the target's program code, the target's flash memory can be programmed either manually through operator pushbutton, or controlled by a factory automation computer (ATE).

Applications

  • Audio/Video
  • Conditional Access and Payment Slots in Digital STB, PVR and Integrated DTVs
  • Payphones
  • POS Terminals
  • SIM Readers in Wireless Devices (WiMAX, GSM, GPRS)
  • Vending and Ticketing Machines

80515-FPBM-TFP2
TFP2 Flash Programmer Demo Board

Latest Discussions

No discussions on 71m6521be yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed