71M6515H

Energy Meter IC

Industry's Most Integrated Metering SoC Product Line and Best-in-Class Accuracy Performance

Part Details

  • < 0.1% Wh Accuracy Over Temperature and 2000:1 Range
  • Protects Accumulated Data and Powers RTC During Power-Supply Outage
  • UART Control Interface, Two Selectable Data Rates
  • Low System Cost
71M6515H
Energy Meter IC
Ask a Question

Evaluation Kits

71M6515H-DB

Demo Board for the 71M6515H

Features and Benefits

Demo Kit Contents
  • 71M6515H Demo board containing 71M6515H AFE IC
  • Debug Board
  • Two 5VDC/1,000mA universal wall transformer with 2.5mm plug (Switchcraft 712A compatible)
  • Serial cable, DB9, Male/Female, 2m (Digi-Key AE1020-ND)
  • CD-ROM containing documentation (data sheet, board schematics, BOM, layout), PC executable program (GUI), and calibration spreadsheet

Product Details

The TERIDIAN Semiconductor Corporation (TSC) 71M6515H Demo Board is a demonstration board for evaluating the 71M6515H IC for 3-phase electronic power metering applications. It incorporates a 71M6515H integrated circuit, peripheral circuitry such an on-board power supply as well as a companion Debug Board that allows a connection to a PC running Windows® 2000/XP through a RS-232 port. The demo board allows the evaluation of the 71M6515H power meter controller chip for measurement accuracy and overall system use.

A control program running on a Windows® 2000/XP compatible PC allows control and monitoring of the 71M6515H IC on an abstract level via a graphical user interface (GUI).

Applications

  • Industrial and Commercial Meters, 0.1% Accuracy

80515-FPBM-TFP2

TFP2 Flash Programmer Demo Board

Features and Benefits

  • Model TFP2 Flash Programmer
  • 5V DC/1000mA Universal Wall Transformer with 2.5mm Plug
  • Serial Cable, DB9, Male/Female, Straight Cable, 2m Length
  • ATE Cable Housing and Crimp Pins
  • Target-LS Cable Housing and Crimp Pins
  • CHKSUM.EXE Utility Diskette
  • Model TFP2 User Manual
  • TFP2 Quick Start Guide

Product Details

The TSC flash programmer model TFP2 provides a stand-alone flash memory programming tool for Teridian's embedded controllers. The TFP2 facilitates flash programming in a manufacturing production environment requiring minimum ancillary equipment. Once the TFP2 has been initialized with the target's program code, the target's flash memory can be programmed either manually through operator pushbutton, or controlled by a factory automation computer (ATE).

Applications

  • Audio/Video
  • Conditional Access and Payment Slots in Digital STB, PVR and Integrated DTVs
  • Payphones
  • POS Terminals
  • SIM Readers in Wireless Devices (WiMAX, GSM, GPRS)
  • Vending and Ticketing Machines

71M6515H-DB
Demo Board for the 71M6515H
80515-FPBM-TFP2
TFP2 Flash Programmer Demo Board

Latest Discussions

No discussions on 71M6515H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed