71M6513H

3-Phase Energy Meter ICs

Industry’s Most Integrated Metering SoC Product Line and Best-in-Class Accuracy Performance

Part Details

  • Wh Accuracy Over 2000:1 Current Range
    • < 0.5% (71M6513)
    • < 0.1% (71M6513H)
  • Voltage Reference
    • < 40ppm/°C (71M6513)
    • < 10ppm/°C (71M6513H)
  • Six Sensor Inputs—VDD Referenced
  • LCD Driver (≤ 168 Pixels)
  • Up to 22 General-Purpose I/O Pins
  • 64KB Flash, 7KB Total RAM
  • 100-Pin LQFP Package
71M6513H
3-Phase Energy Meter ICs
Ask a Question

Documentation

Learn More

Evaluation Kits

71M6513H-DB

Evaluation Board for the 71M6513 and 71M6513H

Features and Benefits

Demo Kit Contents
  • Demo Board with 71M6513/71M6513H IC and pre-loaded demo program:
    • D6513T3B2 Demo Board (standard poly-phase), or
    • D6513T3C1 Demo Board (poly-phase w/ added neutral current capability)
  • Debug Board
  • Two 5VDC/1,000mA universal wall transformers with 2.5mm plug (Switchcraft 712A compatible)
  • Serial cable, DB9, Male/Female, 2m length (Digi-Key AE1020-ND)
  • CD-ROM containing documentation (data sheet, board schematics, BOM, layout), Demo Code (sources and executable), and utilities

Product Details

The TERIDIAN Semiconductor Corporation (TSC) 71M6513/71M6513H Demo Board is a demonstration board for evaluating the 71M6513/71M6513H device for 3-phase electronic power metering applications. It incorporates a 71M6513 or 71M6513H integrated circuit, peripheral circuitry such as a serial EEPROM, emulator port, and on board power supply as well as a companion Debug Board that allows a connection to a PC through a RS232 port. The demo board allows the evaluation of the 71M6513 or 71M6513H energy meter chip for measurement accuracy and overall system use.

The board is pre-programmed with a Demo Program (file name 6513_demo.hex) in the FLASH memory of the 71M6513/6513H IC. This embedded application is developed to exercise all low-level function calls to directly manage the peripherals, flash programming, and CPU (clock, timing, power savings, etc.).

The 71M6513/6513H IC on the Demo Board is pre-programmed with default calibration factors.

Applications

  • Industrial, Commercial, and Residential Meters, 0.5% Accuracy

80515-FPBM-TFP2

TFP2 Flash Programmer Demo Board

Features and Benefits

  • Model TFP2 Flash Programmer
  • 5V DC/1000mA Universal Wall Transformer with 2.5mm Plug
  • Serial Cable, DB9, Male/Female, Straight Cable, 2m Length
  • ATE Cable Housing and Crimp Pins
  • Target-LS Cable Housing and Crimp Pins
  • CHKSUM.EXE Utility Diskette
  • Model TFP2 User Manual
  • TFP2 Quick Start Guide

Product Details

The TSC flash programmer model TFP2 provides a stand-alone flash memory programming tool for Teridian's embedded controllers. The TFP2 facilitates flash programming in a manufacturing production environment requiring minimum ancillary equipment. Once the TFP2 has been initialized with the target's program code, the target's flash memory can be programmed either manually through operator pushbutton, or controlled by a factory automation computer (ATE).

Applications

  • Audio/Video
  • Conditional Access and Payment Slots in Digital STB, PVR and Integrated DTVs
  • Payphones
  • POS Terminals
  • SIM Readers in Wireless Devices (WiMAX, GSM, GPRS)
  • Vending and Ticketing Machines

71M6513H-DB
Evaluation Board for the 71M6513 and 71M6513H
80515-FPBM-TFP2
TFP2 Flash Programmer Demo Board

Latest Discussions

No discussions on 71M6513H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed